The P8xC592 is a single-chip 8-bit high-performance microcontroller with on-chip CAN-controller, derived from the 80C51 microcontroller family.
It uses the powerful 80C51 instruction set.
The P8xC592 is manufactured in an advanced CMOS process, and is designed for use in automotive and general industrial applications. In addition to the 80C51 standard features, the device provides a number of dedicated hardware functions for these applications.
Two versions of the P8xC592 will be offered:
Hereafter these versions will be referred to as P8xC592.
The temperature range includes (max. fCLK = 16 MHz):
The P8xC592 combines the functions of the P8xC552 (microcontroller) and the PCA82C200 (Philips CAN-controller) with the following enhanced features:
The main differences between P8xC592 and P8xC552 are:
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| P80C592FFA/00 | P80C592FFAA | 9350 865 30512 | Volume production | SOT188-2
(PLCC68) | Tube Dry Pack | Standard Marking | P80C592FFA/00
| week 49, 2004 |
| P80C592FFA/00 | 9350 865 30518 | Volume production | SOT188-2
(PLCC68) | Reel Dry Pack, SMD, 13" | Standard Marking | P80C592FFA/00
| week 49, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| P80C592FFA/00 | 9350 865 30512 | 15.7000 | NA | ARROW ELECTRONICS | 1,463 | 10/8/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 189 | 10/9/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 293 | 10/8/2008 | Buy online | ||||
| P80C592FFA/00 | 9350 865 30518 | ASIA | WPI | 1,000 | 10/09/2008 | Buy online | Order samples |
Providing tuner functions and an OSD facility, it represents a next generation replacement for the currently available parts.
Related applications
Digital media adapters
LCD display - discretes focus
PDA - discretes focus
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | System Freq(MHz) | SPECIAL FEATURES | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Program Security | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P80C592FFA/00 | SOT188-2
(PLCC68) | 4.5~5.5 | 512 | 1.2~16@5V | CAN V2.0A, low EMI | 8-bit 80C51 uController | 8-ch / 10-bit | yes | 48 | -40~85 | 3 x 16-bit | 2-ch PWM | ROMless | UART?CAN | 6 | no | 80C51 family | 68 | 12-clk | - | 1.2~16 | High |
P8xC592 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.