The devices are Single-Chip 8-Bit Microcontrollers manufactured in an advanced CMOS process and are derivatives of the 80C51 microcontroller family. The instruction set is 100 pct compatible with the 80C51 instruction set.
The devices support 6-clock/12-clock mode selection by programming an OTP bit (OX2) using parallel programming. In addition, an SFR bit (X2) in the clock control register (CKCON) also selects between 6-clock/12-clock mode.
The devices also have four 8-bit I/O ports, three 16-bit timer/event counters, a multi-source, four-priority-level, nested interrupt structure, an enhanced UART and on-chip oscillator and timing circuits.
The added features of the P8xC654X2 make it a powerful microcontroller for applications that require pulse width modulation, high-speed I/O and up/down counting capabilities such as motor control.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P87C654X2BBD | P87C654X2BBD,157 | 9352 729 02157 | Volume production | SOT389-1
(LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| P87C654X2FA | P87C654X2FA,529 | 9352 729 90529 | Volume production | SOT187-2
(PLCC44) |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| P87C654X2BBD | P87C654X2BBD,157 | P87C654X2BBD |
| week 33, 2004 | 2,84 | 2,58E+08 | 1 | |
| P87C654X2FA | P87C654X2FA,529 | P87C654X2FA |
| week 41, 2004 | 2,84 | 2,58E+08 | 3 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| P87C654X2BBD | 9352 729 02157 | P87C654X2BBD,157 | 3.4600 | NA | MOUSER ELECTRONICS | 20 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 215 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 20 | 11/20/2009 | Buy online | ||||||
| P87C654X2FA | 9352 729 90529 | P87C654X2FA,529 | 3.8400 | NA | ARROW ELECTRONICS | 892 | 11/19/2009 | Buy online | Order samples |
Related applications
HID
Projector
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | I2C |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P87C654X2BBD | SOT389-1
(LQFP44) | LQFP44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | B | 2.7 | 5.5 | 80C51 8-bit microcontroller family 16kB OTP/ROM, 256B RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz) | 1.0 |
| P87C654X2FA | SOT187-2
(PLCC44) | PLCC44 | 33.0 | 256.0 | 32.0 | 1.0 | 3.0 | F | 2.7 | 5.5 | 80C51 8-bit microcontroller family 16kB OTP/ROM, 256B RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz) | 1.0 |
Similar products
P83C654X2/P87C654X2
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.