The P8xCE598 is a single-chip 8-bit high-performance microcontroller with on-chip CAN-controller, derived from the 80C51 microcontroller family.
It uses the powerful 80C51 instruction set. The P8xCE598 is manufactured in an advanced CMOS process, and is designed for use in automotive and general industrial applications. In addition to the 80C51 standard features, the device provides a number of dedicated hardware functions for these applications.
Two versions of the P8xCE598 will be offered:
Hereafter these versions will be referred to as P8xCE598.
The temperature range includes (max. fCLK = 16 MHz):
The P8xCE598 combines the functions of P8XC552 (microcontroller) and the PCA82C200 (Philips CAN-controller) with the following enhanced features:
Electromagnetic Compatibility (EMC)
Primary attention is paid to the reduction of electromagnetic emission of the microcontroller P8xCE598. The following features reduce the electromagnetic emission and additionally improve the electromagnetic susceptibility:
Recommendation on ALE
For application that require no external memory or temporarily no external memory: the ALE output signal (pulses at a frequency of 1 ?6 fOSC) can be disabled under software control (bit 5 in PCON SFR: ?RFI?); if disabled, no ALE pulse will occur. ALE pin will be pulled down internally, switching an external address latch to a quiet state. The MOVX instruction will still toggle ALE as a normal MOVX.
ALE will retain its normal HIGH value during Idle mode and a LOW value during Power-down mode while in the ?RFI reduction mode?.
Additionally during internal access (EA = 1) ALE will toggle normally when the address exceeds the internal Program Memory size. During external access (EA = 0) ALE will always toggle normally, whether the flag ?RFI? is set or not.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P80CE598FFB/00 | P80CE598FFB/00,518 | 9351 657 60518 | Volume production | SOT318-2
(QFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| P80CE598FFB/00 | P80CE598FFB/00,557 | 9351 657 60557 | Volume production | SOT318-2
(QFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| P80CE598FHB/00 | P80CE598FHB/00,557 | 9351 675 60557 | Discontinued Replacement product | SOT318-2
(QFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| P80CE598FFB/00 | P80CE598FFB/00,518 | P80CE598FFB_00 |
| week 17, 2005 | 2,84 | 2,58E+08 | 3 | |
| P80CE598FFB/00 | P80CE598FFB/00,557 | P80CE598FFB_00 |
| week 17, 2005 | 2,84 | 2,58E+08 | 3 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| P80CE598FHB/00 | P80CE598FHB/00,557 | P80CE598FHB_00 |
| week 2, 2005 | 2,84 | 2,58E+08 | 3 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| P80CE598FFB/00 | 9351 657 60518 | P80CE598FFB/00,518 | JAPAN | CHIP ONE STOP | no | 03/09/2010 | Buy online | Order samples | ||
| P80CE598FFB/00 | 9351 657 60557 | P80CE598FFB/00,557 | JAPAN | CHIP ONE STOP | no | 03/09/2010 | Buy online | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| P80CE598FHB/00 | 935167560557 | 31-mrt-10 | 30-jun-10 | P80CE598FFB/00 | DN 64 |
| Standard End of Life. |
Providing tuner functions and an OSD facility, it represents a next generation replacement for the currently available parts.
Application Notes
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | CAN | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | ADC | @ USB speed (Mbps) | PWM |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| P80CE598FFB/00 | SOT318-2
(QFP80) | QFP80 | 16.0 | 512.0 | 48.0 | 1.0 | 1.0 | 3.0 | F | 4.5 | 5.5 | 8-bit microcontroller with on-chip CAN | 8.0 | 1.0 | 2.0 |
| P80CE598FHB/00 | SOT318-2
(QFP80) | QFP80 | 16.0 | 512.0 | 48.0 | 1.0 | 1.0 | 3.0 | H | 4.5 | 5.5 | 8-bit microcontroller with on-chip CAN | 8.0 | 1.0 | 2.0 |
Similar products
P8XCE598
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.