NXP Semiconductors


Select site:

English

PBHV9050T

Selection guide

Datasheet

PBHV9050T
(Product Specification)
24-Sep-09, 12 pages, 90 kB

Download all documentation

PBHV9050T - 500 V, 150 mA PNP high-voltage low VCEsat (BISS) transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP high-voltage low VCEsat Breakthrough In Small Signal (BISS) transistor in a SOT23 (TO-236AB) small Surface-Mounted Device (SMD) plastic package.

NPN complement: PMBTA45.

Features

  • High voltage
  • Low collector-emitter saturation voltage VCEsat
  • High collector current capability IC and ICM
  • High collector current gain (hFE) at high IC
  • AEC-Q101 qualified

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PBHV9050TPBHV9050T,2159340 636 07215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PBHV9050TPBHV9050T,215PBHV9050T
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PBHV9050T9340 636 07215  PBHV9050T,215        not available

Applications

  • Electronic ballasts
  • LED driver for LED chain module
  • LCD backlighting
  • Automotive motor management
  • Flyback converters
  • Hook switch for wired telecom
  • Switch Mode Power Supply (SMPS)


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning