NXP Semiconductors


Select site:

English

PBLS1501Y; PBLS1501V

Selection guide

Datasheet

PBLS1501Y; PBLS1501V
(Product Specification)
09-Sep-09, 14 pages, 92 kB

Download all documentation

PBLS1501Y; PBLS1501V - 15 V PNP BISS loadswitch

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Low VCEsat PNP transistor and NPN resistor-equipped transistor in one package.

Features

  • Low VCEsat (BISS) transistor and resistor-equipped transistor in one package
  • Low 'threshold' voltage (< 1 V) compared to MOSFET
  • Low drive power required
  • Space-saving solution
  • Reduction of component count

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PBLS1501VPBLS1501V,1159340 580 47115Volume productionSOT666Tape reel smdStandard Marking
PBLS1501YPBLS1501Y,1159340 580 52115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PBLS1501VPBLS1501V,115PBLS1501V
Always Pb-free
PBLS1501YPBLS1501Y,115PBLS1501Y
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PBLS1501V9340 580 47115  PBLS1501V,115  0.1200      Order samples
PBLS1501Y9340 580 52115  PBLS1501Y,115  0.1200NAMOUSER ELECTRONICS2,950 11/20/2009Buy onlineOrder samples

Applications

  • Supply line switches
  • Battery charger switches
  • High-side switches for LEDs, drivers and backlights
  • Portable equipment


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning