NXP Semiconductors


Select site:

English

PBLS1504Y; PBLS1504V

Selection guide

Datasheet

PBLS1504Y; PBLS1504V
(Product Specification)
09-Sep-09, 14 pages, 92 kB

Download all documentation

PBLS1504Y; PBLS1504V - 15 V PNP BISS loadswitch

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Low VCEsat PNP transistor and NPN resistor-equipped transistor in one package.

Features

  • Low VCEsat (BISS) and resistor-equipped transistor in one package
  • Low 'threshold' voltage (< 1 V) compared to MOSFET
  • Low drive power required
  • Space-saving solution
  • Reduction of component count

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PBLS1504VPBLS1504V,1159340 580 51115Volume productionSOT666Tape reel smdStandard Marking
PBLS1504YPBLS1504Y,1159340 580 55115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PBLS1504VPBLS1504V,115PBLS1504V
Always Pb-free
PBLS1504YPBLS1504Y,115PBLS1504Y
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PBLS1504V9340 580 51115  PBLS1504V,115  0.1700ASIAWPI20,000400011/19/2009Buy onlineOrder samples
PBLS1504Y9340 580 55115  PBLS1504Y,115  0.1200NANEWARK845 11/20/2009Buy onlineOrder samples

Applications

  • Supply line switches
  • Battery charger switches
  • High-side switches for LEDs, drivers and backlights
  • Portable equipment


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning