PNP low VCEsat Breakthrough In Small Signal (BISS) transistor and NPN Resistor- Equipped Transistor (RET) in a SOT457 (SC-74) small Surface-Mounted Device (SMD) plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PBLS2022D | PBLS2022D,115 | 9340 615 74115 | Volume production | SOT457
(SC-74) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PBLS2022D/DG | - | 9340 622 52115 | Withdrawn Replacement product | SOT457
(SC-74) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PBLS2022D | PBLS2022D,115 | PBLS2022D |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PBLS2022D/DG | - | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PBLS2022D | 9340 615 74115 | PBLS2022D,115 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | ||
| NA | FUTURE ELECTRONICS | 3,000 | 3/17/2010 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PBLS2022D/DG | 934062252115 | DN |
Related applications
Cellular phone
LCD TV - MMS functionality
Set-top box - MMS functionality
Support Documents
Support Models
| Type number | Package | channel type | Ptot(W) | VCEO [max](V) | VCEsat [max](mV) | VCEsat [max] (trans 2)(mV) | RCEsat@IC [max]; IC/IB =10 [typ](mΩ) |
|---|---|---|---|---|---|---|---|
| PBLS2022D | SOT457
(SC-74) | NPN/PNP | 600.0 | 50.0 | 150.0 | -70.0 | 80.0 |
| PBLS2022D/DG | SOT457
(SC-74) | NPN/PNP | 600.0 | 50.0 | 150.0 | -70.0 | 80.0 |
Similar products
PBLS2022D
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.