NXP Semiconductors


Select site:

English

PBLS4005Y_PBLS4005V

Selection guide

Datasheet

(Product Specification)
v.3, 19-Feb-09, 11 pages, 107 kB

Download all documentation

General description

PNP low VCEsat Breakthrough In Small Signal (BISS) transistor and NPN Resistor- Equipped Transistor (RET) in one package.

Features

  • Low VCEsat (BISS) and resistor-equipped transistor in one package
  • Low threshold voltage (<1 V) compared to MOSFET
  • Low drive power required
  • Space-saving solution
  • Reduction of component count

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PBLS4005VPBLS4005V,1159340 586 36115Volume productionSOT666Tape reel smdStandard Marking
PBLS4005YPBLS4005Y,1159340 586 48115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PBLS4005VPBLS4005V,115PBLS4005V
Always Pb-free
PBLS4005YPBLS4005Y,115PBLS4005Y
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PBLS4005V9340 586 36115  PBLS4005V,115  0.1200JAPANCHIP ONE STOPno 03/19/2010Buy onlineOrder samples
PBLS4005Y9340 586 48115  PBLS4005Y,115  0.1200JAPANCHIP ONE STOPno 03/19/2010Buy onlineOrder samples

Applications

  • Supply line switches
  • Battery charger switches
  • High-side switches for LEDs, drivers and backlights
  • Portable equipment


Related applications
Cellular phone
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackagechannel typePtot(W)VCEO [max](V)VCEsat [max](mV)VCEsat [max] (trans 2)(mV)RCEsat@IC [max]; IC/IB =10 [typ](mΩ)
PBLS4005VSOT666
NPN/PNP300.050.0150.0-350.0440.0
PBLS4005YSOT363
(SC-88)
NPN/PNP300.050.0150.0-350.0440.0


Similar products
PBLS4005Y_PBLS4005V links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.