PNP low VCEsat Breakthrough In Small Signal (BISS) transistor and NPN Resistor-Equipped Transistor (RET) in a SOT457 (SC-74) small Surface Mounted Device (SMD) plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PBLS6001D | PBLS6001D,115 | 9340 592 64115 | Volume production | SOT457
(SC-74) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PBLS6001D | PBLS6001D,115 | PBLS6001D |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PBLS6001D | 9340 592 64115 | PBLS6001D,115 | 0.1900 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | Order samples |
Related applications
Cellular phone
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Models
| Type number | Package | channel type | Ptot(W) | VCEO [max](V) | VCEsat [max](mV) | VCEsat [max] (trans 2)(mV) | RCEsat@IC [max]; IC/IB =10 [typ](mΩ) |
|---|---|---|---|---|---|---|---|
| PBLS6001D | SOT457
(SC-74) | NPN/PNP | 600.0 | 50.0 | 150.0 | -340.0 | 255.0 |
Similar products
PBLS6001D
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.