NXP Semiconductors


Select site:

English

Datasheet

PBR951
(Product Specification)
10-Aug-98, 16 pages, 115 kB

Download all documentation

PBR951 - UHF wideband transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Silicon NPN transistor in a surface mount 3-pin SOT23 package. The transistor is primarily intended for wideband applications in the GHz-range in the RF front end of analog and digital cellular telephones, cordless phones, radar detectors, pagers and satellite TV-tuners.

Features

  • Small size
  • Low noise
  • Low distortion
  • High gain
  • Gold metallization ensures excellent reliability.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PBR951PBR951,2159340 430 70215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PBR951/A2PBR951/A2,2159340 631 47215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PBR951PBR951,215PBR951
week 34, 2003
PBR951/A2PBR951/A2,215Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PBR9519340 430 70215  PBR951,215  0.2100NAMOUSER ELECTRONICS4,858 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION11,975 11/20/2009Buy online 
    NAMOUSER ELECTRONICS4,858 11/20/2009Buy online 
    NAFUTURE ELECTRONICS27,000 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,922 11/19/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/20/2009Buy online 
    ASIAWPI9,000300011/19/2009Buy online 
PBR951/A29340 631 47215  PBR951/A2,215        not available

Applications

  • Communication and instrumentation systems.


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageIC(mA)NOISE
FIGURE
MAX(dB)
POLARITYPTOT(mW)fT(GHz)GUM @f1(dB)GUM @f2(dB)@f1@f2VCEO max(V)
PBR951SOT23
(TO-236AB)
1002@f2
1.3@f1
NPN36581481000200010
PBR951/A2SOT23
(TO-236AB)
1002@f2
1.3@f1
NPN36581481000200010


Similar products
PBR951 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.