NPN low VCEsat Breakthrough In Small Signal (BISS) transistor in an ultra small SOT416 (SC-75) Surface-Mounted Device (SMD) plastic package.
PNP complement: PBSS3515E.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PBSS2515E | PBSS2515E,115 | 9340 591 66115 | Volume production | SOT416
(SC-75) | Tape reel smd | Standard Marking | |
| PBSS2515E/DG | PBSS2515E/DG,115 | 9340 619 13115 | Volume production | SOT416
(SC-75) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PBSS2515E | PBSS2515E,115 | PBSS2515E |
| Always Pb-free | ||||
| PBSS2515E/DG | PBSS2515E/DG,115 | PBSS2515E_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PBSS2515E | 9340 591 66115 | PBSS2515E,115 | 0.0900 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 6,999 | 3/18/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 03/18/2010 | Buy online | |||||
| PBSS2515E/DG | 9340 619 13115 | PBSS2515E/DG,115 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | not available |
Related applications
Cellular phone
LCD TV - MMS functionality
Set-top box - MMS functionality
Support Documents
Support Models
| Type number | Package | channel type | Ptot(W) | VCEO [max](V) | IC [max](A) | VCEsat [max](mV) | hFE [min] | fT [min](MHz) | RCEsat@IC [max]; IC/IB =10 [typ](mΩ) |
|---|---|---|---|---|---|---|---|---|---|
| PBSS2515E | SOT416
(SC-75) | NPN | 250.0 | 15.0 | 0.5 | 250.0 | 200.0 | 420.0 | 350.0 |
| PBSS2515E/DG | SOT416
(SC-75) | NPN | 250.0 | 15.0 | 0.5 | 250.0 | 200.0 | 420.0 | 350.0 |
Similar products
PBSS2515E
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.