NXP Semiconductors


Select site:

English

PBSS2515M

Selection guide

Datasheet

PBSS2515M
(Product Specification)
15-Sep-03, 9 pages, 144 kB

Download all documentation

PBSS2515M - 15 V, 0.5 A NPN low VCEsat (BISS) transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Low VCEsat NPN transistor in a SOT883 leadless ultra small plastic package. PNP complement: PBSS3515M.

Features

  • Low collector-emitter saturation voltage VCEsat
  • High collector current capability IC and ICM
  • High efficiency leading to reduced heat generation
  • Reduced printed-circuit board requirements.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PBSS2515MPBSS2515M,3159340 571 45315Volume productionSOT883Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PBSS2515MPBSS2515M,315PBSS2515M
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PBSS2515M9340 571 45315  PBSS2515M,315  0.1600      not available

Applications

  • Power management:
    • DC-DC converter
    • Supply line switching
    • Battery charger
    • LCD backlighting.
  • Peripheral driver:
    • Driver in low supply voltage applications (e.g. lamps and LEDs)
    • Inductive load drivers (e.g. relays, buzzers and motors).


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning