NXP Semiconductors


Select site:

English

PBSS301PD

Selection guide

Datasheet

PBSS301PD
(Product Specification)
17-Dec-07, 14 pages, 128 kB

Download all documentation

PBSS301PD - 20 V, 4 A PNP low VCEsat (BISS) transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP low VCEsat Breakthrough In Small Signal (BISS) transistor in a SOT457 (SC-74) Surface-Mounted Device (SMD) plastic package.

NPN complement: PBSS301ND.

Features

  • Very low collector-emitter saturation resistance
  • Ultra low collector-emitter saturation voltage
  • 4 A continuous collector current
  • Up to 15 A peak current
  • High efficiency due to less heat generation

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PBSS301PDPBSS301PD,1159340 591 31115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PBSS301PDPBSS301PD,115PBSS301PD
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PBSS301PD9340 591 31115  PBSS301PD,115  0.3000EUFARNELL460 11/23/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION5,950 11/21/2009Buy online 
    NAAVNET ELECTRONICS MARKETING6,000 11/23/2009Buy online 

Applications

  • Power management functions
  • Charging circuits
  • DC-to-DC conversion
  • MOSFET gate driving
  • Power switches (e.g. motors, fans)
  • Thin Film Transistor (TFT) backlight inverter


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning