NXP Semiconductors


Select site:

English

PBSS303ND

Selection guide

Datasheet

PBSS303ND
(Product Specification)
14-Dec-07, 16 pages, 157 kB

Download all documentation

PBSS303ND - 60 V, 3 A NPN low VCEsat (BISS) transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN low VCEsat Breakthrough In Small Signal (BISS) transistor in a SOT457 (SC-74) small Surface-Mounted Device (SMD) plastic package.

PNP complement: PBSS303PD.

Features

  • Low collector-emitter saturation voltage VCEsat
  • High collector current capability IC and ICM
  • High collector current gain (hFE) at high IC
  • High efficiency due to less heat generation
  • Smaller required Printed-Circuit Board (PCB) area than for conventional transistors

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PBSS303NDPBSS303ND,1159340 600 12115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PBSS303NDPBSS303ND,115PBSS303ND
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PBSS303ND9340 600 12115  PBSS303ND,115        Order samples

Applications

  • High-voltage DC-to-DC conversion
  • High-voltage MOSFET gate driving
  • High-voltage motor control
  • High-voltage power switches (e.g. motors, fans)
  • Thin Film Transistor (TFT) backlight inverter
  • Automotive applications


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning

Design support

Support Models