Datasheet
(Product Specification)
v.4, 21-Apr-98, 20 pages, 99 kB
32 kHz watch circuits with adaptive motor pulse
-
General description
-
Features
-
Products/packages
-
Quality/reliability/chemical content
-
Pricing/ordering/availability
-
Samples
-
Discontinued information
-
Applications
-
Block diagrams/pinning
- Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
Devices listed on this page should not be used for new designs!All information hereunder is subject to the subsequent disclaimers
General description
The PCA148x series devices are CMOS integrated circuits
specially suited for battery-operated,
quartz-crystal-controlled wrist-watches, with a bipolar
stepping motor.
Features
- 32 kHz oscillator, amplitude regulated with excellent frequency stability
- High immunity of the oscillator to leakage currents
- Time calibration electrically programmable and reprogrammable (via EEPROM)
- A quartz crystal is the only external component required
- Very low current consumption; typically 170 nA
- Output for bipolar stepping motors of different types
- Up to 50% reduction in motor current compared with conventional circuits, by self adaption of the motor pulse width in accordance with the required torque of the motor
- No loss of motor steps possible because of on-chip detection of the induced motor voltage
- Indication for battery end-of-life
- Stop function for accurate timing
- Power-on reset for fast testing
- Various test modes for testing the mechanical parts of the watch and the IC.
Products/packages
| PCA1485U/10/F2 | PCA1485U/10/F2,005 | 9352 400 30005 | Volume production | Uncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| PCA1487U/10/F2 | PCA1487U/10/F2,005 | 9352 400 50005 | Discontinued
Replacement product | Uncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | |
Pricing/ordering/availability
Discontinued information
| PCA1487U/10/F2 | 935240050005 | 30-sep-10 | 31-dec-10 | PCA2000U/10AC/1 | DN 65 | - Sole source product
- Standard availability
- Type number fully withdrawn
| Standard End of Life. Moved to enhanced version. |
Applications
- Digital fibre optic receiver in short, medium and long haul optical telecommunications transmission systems or in high speed data networks
- Wideband RF gain block.
Block diagrams/pinning