The PCA2000; PCA2001 are CMOS integrated circuits for battery operated wrist watches with a 32 kHz quartz crystal as timing element and a bipolar 1 Hz stepping motor. The quartz crystal oscillator and the frequency divider are optimized for minimum power consumption. A timing accuracy of 1 ppm is achieved with a programmable, digital frequency adjustment.
To obtain the minimum overall power consumption for the watch, an automatic motor pulse adaptation function is provided. The circuit supplies only the minimum drive current, which is necessary to ensure a correct motor step. Changing the drive current of the motor is achieved by chopping the motor pulse with a variable duty cycle. The pulse width and the range of the variable duty cycle can be programmed to suit different types of motor. The automatic pulse adaptation scheme is based on a safe dynamic detection of successful motor steps.
A pad RESET is provided (used for stopping the motor) for accurate time setting and for accelerated testing of the watch.
The PCA2000 has a battery End Of Life (EOL) warning function. If the battery voltage drops below the EOL threshold voltage (which can be programmed for silver oxide or lithium batteries), the motor steps change from one pulse per second to a burst of four pulses every 4 seconds.
The PCA2001 uses the same circuit as the PCA2000, but without the EOL function.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA2000CX8/5/1 | 9352 868 24025 | Volume production | Uncased dieUncased die | Chips on Wafer, Un-Sawn, Electrical Tested | No Marking | PCA2000CX8/5/1
| ||
| PCA2000U/10AB/1 | 9352 780 82005 | Volume production | Uncased dieUncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | PCA2000U/10AB/1
| Always Pb-free | |
| PCA2000U/AB/1 | 9352 780 81026 | Volume production | Uncased dieUncased die | Die In Waffle Carriers | No Marking | PCA2000U/AB/1
| Always Pb-free | |
| PCA2001CX8/5/1 | 9352 868 23025 | Volume production | Uncased dieUncased die | Chips on Wafer, Un-Sawn, Electrical Tested | No Marking | PCA2001CX8/5/1
| ||
| PCA2001U/10AB/1 | 9352 780 96005 | Volume production | Uncased dieUncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | PCA2001U/10AB/1
| Always Pb-free | |
| PCA2001U/AB/1 | 9352 780 92026 | Volume production | Uncased dieUncased die | Die In Waffle Carriers | No Marking | PCA2001U/AB/1
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA2000CX8/5/1 | 9352 868 24025 | Order samples | ||||||
| PCA2000U/10AB/1 | 9352 780 82005 | not available | ||||||
| PCA2000U/AB/1 | 9352 780 81026 | Order samples | ||||||
| PCA2001CX8/5/1 | 9352 868 23025 | Order samples | ||||||
| PCA2001U/10AB/1 | 9352 780 96005 | not available | ||||||
| PCA2001U/AB/1 | 9352 780 92026 | Order samples |
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.