The PCA2002 is a CMOS integrated circuit for battery operated wrist watches with a 32 kHz quartz crystal as the timing element and a bipolar stepping motor. The crystal oscillator and the frequency divider are optimized for minimum current consumption. A timing accuracy of 1 ppm is achieved with a programmable, digital frequency adjustment.
The output period and the output pulse width can be programmed. It can be selected between a full output pulse or a chopped output pulse with a duty cycle of 75 pct. In addition, a stretching pulse can be added to the primary driving pulse.
Pin RESET is used for stopping the motor, accurate time setting and for an accelerated testing of the watch.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA2002CX8/5/1 | 9352 868 21025 | Volume production | Uncased dieUncased die | Chips on Wafer, Un-Sawn, Electrical Tested | No Marking | PCA2002CX8/5/1
| ||
| PCA2002TK/1 | PCA2002TK-T | 9352 751 38118 | Volume production | SOT650-1
(HVSON10) | Reel Pack, SMD, 13" | Standard Marking | PCA2002TK/1
| Always Pb-free |
| PCA2002U/10AB/1 | 9352 781 68005 | Volume production | Uncased dieUncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | PCA2002U/10AB/1
| Always Pb-free | |
| PCA2002U/AB/1 | 9352 781 65026 | Volume production | Uncased dieUncased die | Die In Waffle Carriers | No Marking | PCA2002U/AB/1
| Always Pb-free | |
| PCA2003U/10AA/1 | 9352 797 24005 | Volume production | Uncased dieUncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | PCA2003U/10AA/1
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA2002CX8/5/1 | 9352 868 21025 | Order samples | ||||||
| PCA2002TK/1 | 9352 751 38118 | 0.4800 | not available | |||||
| PCA2002U/10AB/1 | 9352 781 68005 | Order samples | ||||||
| PCA2002U/AB/1 | 9352 781 65026 | Order samples | ||||||
| PCA2003U/10AA/1 | 9352 797 24005 | Order samples |
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | 32 kHz Watch Circuit Type |
|---|---|---|---|---|---|---|
| PCA2002TK/1 | SOT650-1
(HVSON10) | CMOS ICs for Clocks, Watches and Real Time Clocks | Watches | -10~60 | 10 | OTP memory to store settings |
PCA2002 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.