NXP Semiconductors


Select site:

English

PCA2002

Selection guide

Datasheet

PCA2002
(Product Specification)
11-Nov-08, 25 pages, 125 kB

Download all documentation

PCA2002 - 32 kHz watch circuit with programmable output period and pulse width

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA2002 is a CMOS integrated circuit for battery operated wrist watches with a 32 kHz quartz crystal as the timing element and a bipolar stepping motor. The quartz crystal oscillator and the frequency divider are optimized for minimum current consumption. A timing accuracy of 1 ppm is achieved with a programmable, digital frequency adjustment.

The output period and the output pulse width can be programmed. It can be selected between a full output pulse or a chopped output pulse with a duty cycle of 75 pct. In addition, a stretching pulse can be added to the primary driving pulse.

A pad RESET is provided (used for stopping the motor) for accurate time setting and for accelerated testing of the watch.

Features

  • Amplitude-regulated 32 kHz quartz crystal oscillator, with excellent frequency stability and high immunity to leakage currents
  • Electrically programmable time calibration with 1 ppm resolution stored in One Time Programmable (OTP) memory
  • The quartz crystal is the only external component required
  • Very low current consumption: typically 90 nA
  • Output pulses for bipolar stepping motors
  • Five different programmable output periods (1 s to 30 s)
  • Output pulse width programmable between 1 ms and 8 ms
  • Full or chopped motor pulse and pulse stretching, selectable
  • Stop function for accurate time setting and current saving during shelf life
  • Test mode for accelerated testing of the mechanical parts of the watch
  • Test bits for type recognition

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA2002CX8/5/1PCA2002CX8/5/1,0259352 868 21025Volume productionUncased dieChips on Wafer, Un-Sawn, Electrical TestedNo Marking
PCA2002U/10AB/1PCA2002U/10AB/1,009352 781 68005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo Marking
PCA2002U/AB/1PCA2002U/AB/1,0269352 781 65026Volume productionUncased dieDie In Waffle CarriersNo Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA2002CX8/5/1PCA2002CX8/5/1,025PCA2002CX8_5_1
Always Pb-free
PCA2002U/10AB/1PCA2002U/10AB/1,00PCA2002U_10AB_1
Always Pb-free
PCA2002U/AB/1PCA2002U/AB/1,026PCA2002U_AB_1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA2002CX8/5/19352 868 21025  PCA2002CX8/5/1,025        not available
PCA2002U/10AB/19352 781 68005  PCA2002U/10AB/1,00        Order samples
PCA2002U/AB/19352 781 65026  PCA2002U/AB/1,026        Order samples

Applications

  • Driver circuits for bipolar stepping motors
  • High immunity motor drive circuits
  • High production volumes

Block diagrams/pinning