NXP Semiconductors


Select site:

English

PCA24S08

Selection guide

Datasheet

PCA24S08
(Product Specification)
10-May-04, 16 pages, 122 kB

Download all documentation

PCA24S08 - 1024 x 8-bit CMOS EEPROM with access protection

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA24S08 provides 8192 bits of serial electrically erasable and programmable Read-only memory (EEPROM) organized as 1024 words of 8 bits each. Data bytes are received and transmitted via the serial I2C-bus.

Access permissions limiting reads or writes are set via the I2C-bus to isolate blocks of memory from improper access.

The PCA24S08 is intended to be pin compatible with standard 24C08 serial EEPROM devices except for pins 1, 2, and 3, which are address pins in the standard part. Other exceptions to the PCA24C08 serial EEPROM datasheet are noted the ?Serial EEPROM Exception? section later in this document.

All bits are sent to or read from the device, most significant bit first, in a manner consistent with the 24C08 serial EEPROM. The bit fields in this document are correspondingly listed with the MSB on the left and the LSB on the right.

The EEPROM memory is broken up into 8 blocks of 1 k bits (128 bytes) each. Within each block, the memory is physically organized in to 8 pages of 128 bits (16 bytes) each. In addition to these 8 k bits, there are two more 128-bit pages that are used to store the access protection and ID information. There are a total of 8448 bits of EEPROM memory available in the PCA24S08.

Access protection (both read and write) is organized on a block basis for blocks 1 through 7 and on a page and a block basis for block 0. Protection information for these blocks and pages is stored in one of the additional pages of EEPROM memory that is addressed separately from the main data storage array. See ?Access Protection? for more details.

The ID value (see ?ID Configuration?) is located in the ID page of the EEPROM, the second of the additional 16 byte pages.

Writes from the serial interface may include from one to 16 bytes at a time, depending on the protocol followed by the bus master. All page accesses must be properly aligned to the internal EEPROM page.

The EEPROM memory offers an endurance of 100,000 write cycles per byte, with 10 year data retention. Writes to the EEPROM take less than 5 ms to complete.

After manufacturing, all EEPROM bits will be set to a value of ?1?.

Features

  • Non-volatile storage of 8 kbits organized as 8 blocks of 128 bytes each
  • I2C interface logic
  • Compatible with 24C08 Serial EEPROM, and alternate source of Atmel AT24RF08C without the RF interface
  • Write operation:
    • Byte write mode
    • 16-byte page write mode
  • Read operation:
    • Sequential read
    • Random read
  • Programmable access protection to limit reads and writes
  • Lock/unlock function
  • Write protect feature protecting the full memory array against write operations
  • Self timed write cycle
  • Internal power-on reset
  • High reliability:
    • Ten years non-volatile data retention time
    • 100,000 write cycle endurance
  • Low power CMOS technology
  • Operating power supply voltage range of 2.5 V to 3.6 V
  • 0 to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO8, TSSOP8

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA24S08DPCA24S08D,1129352 761 19112Volume productionSOT96-1
(SO8)
TubeStandard Marking
PCA24S08DPCA24S08D,1189352 761 19118Volume productionSOT96-1
(SO8)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA24S08DPCA24S08D,112PCA24S08D
week 5, 2005
PCA24S08DPCA24S08D,118PCA24S08D
week 5, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA24S08D9352 761 19112  PCA24S08D,112  0.8900NADIGI-KEY CORPORATION2,000 11/6/2009Buy onlinenot available
PCA24S08D9352 761 19118  PCA24S08D,118  0.8900ASIASAC - Taiwanyes250011/07/2009Buy onlineOrder samples
    ASIAWPI25,000250011/06/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
Memory Size(kBits)I²C-bus(kHz)Operating voltage(VDC)# of Addresses
PCA24S08DSOT96-1
(SO8)
-40~8584002.5~3.61


Similar products
PCA24S08 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.