The PCA82C250 is the interface between a CAN protocol controller and the physical bus. The device provides differential transmit capability to the bus and differential receive capability to the CAN controller.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA82C250T/YM | PCA82C250T/YM,112 | 9352 888 83112 | Development | SOT96 | Tube | Standard Marking | |
| PCA82C250T/YM | PCA82C250T/YM,115 | 9352 888 83115 | Development | SOT96 | Reel Pack, SMD, 7" | Standard Marking | |
| PCA82C250T/YM | PCA82C250T/YM,118 | 9352 888 83118 | Development | SOT96 | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA82C250T/N4 | PCA82C250T/N4,112 | 9350 853 30112 | Discontinued Replacement product | SOT96 | Tube | Standard Marking | |
| PCA82C250T/N4 | PCA82C250T/N4,115 | 9350 853 30115 | Discontinued Replacement product | SOT96 | Reel Pack, SMD, 7" | Standard Marking | |
| PCA82C250T/N4 | PCA82C250T/N4,118 | 9350 853 30118 | Discontinued Replacement product | SOT96 | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA82C250T/N4 | PCA82C250T/N4,112 | PCA82C250T_N4 |
| week 3, 2005 | ||||
| PCA82C250T/N4 | PCA82C250T/N4,115 | PCA82C250T_N4 |
| week 3, 2005 | ||||
| PCA82C250T/N4 | PCA82C250T/N4,118 | PCA82C250T_N4 |
| week 3, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA82C250T/YM | 9352 888 83112 | PCA82C250T/YM,112 | not available | |||||||
| PCA82C250T/YM | 9352 888 83115 | PCA82C250T/YM,115 | not available | |||||||
| PCA82C250T/YM | 9352 888 83118 | PCA82C250T/YM,118 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCA82C250T/N4 | 935085330112 | 31-dec-09 | 31-mrt-12 | PCA82C250T/YM | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901053A dated January 21, 2009. Extended Last Time Delivery to 31.3.2012. Replacement type with new diffusion fab location only |
| PCA82C250T/N4 | 935085330115 | 31-dec-09 | 31-mrt-12 | PCA82C250T/YM | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901053A dated January 21, 2009. Extended Last Time Delivery to 31.3.2012. Replacement type with new diffusion fab location only |
| PCA82C250T/N4 | 935085330118 | 31-dec-09 | 31-mrt-12 | PCA82C250T/YM | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901053A dated January 21, 2009. Extended Last Time Delivery to 31.3.2012. Replacement type with new diffusion fab location only |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | Configuration | CATEGORY | FEATURES | FUNCTION | Operating temp.(Cel) | No. of Pins | Package Material | Controller Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA82C250T/N4 | SOT96
| 4.75 ~ 5.25 | Control Devices | HS-CAN transceiver | transceiver | ISO11898-2 compliant, standby mode | Controllers | -40 ~ +125 | 8 | DIL8, SO8, bare die | CAN Interface |
| PCA82C250T/YM | SOT96
| 4.75 ~ 5.25 | Control Devices | HS-CAN transceiver | transceiver | ISO11898-2 compliant, standby mode | Controllers | -40 ~ +125 | 8 | SO8 | CAN Interface |