The PCA82C251 is the interface between the CAN protocol controller and the physical bus. It is primarily intended for applications (up to 1 Mbaud) in trucks and buses. The device provides differential transmit capability to the bus and differential receive capability to the CAN controller.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA82C251T/YM | PCA82C251T/YM,112 | 9352 888 85112 | Development | SOT96 | Tube | Standard Marking | |
| PCA82C251T/YM | PCA82C251T/YM,118 | 9352 888 85118 | Development | SOT96 | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA82C251T/N3 | PCA82C251T/N3,112 | 9351 960 20112 | Discontinued Replacement product | SOT96 | Tube | Standard Marking | |
| PCA82C251T/N3 | PCA82C251T/N3,118 | 9351 960 20118 | Discontinued Replacement product | SOT96 | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA82C251T/N3 | PCA82C251T/N3,112 | PCA82C251T_N3 |
| week 8, 2005 | ||||
| PCA82C251T/N3 | PCA82C251T/N3,118 | PCA82C251T_N3 |
| week 8, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA82C251T/YM | 9352 888 85112 | PCA82C251T/YM,112 | not available | |||||||
| PCA82C251T/YM | 9352 888 85118 | PCA82C251T/YM,118 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCA82C251T/N3 | 935196020112 | 31-dec-09 | 31-mrt-12 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901053A dated January 21, 2009. Extended Last Time Delivery to 31.3.2012. Replacement type with new diffusion fab location only |
| PCA82C251T/N3 | 935196020118 | 31-dec-09 | 31-mrt-12 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901053A dated January 21, 2009. Extended Last Time Delivery to 31.3.2012. Replacement type with new diffusion fab location only |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | Configuration | CATEGORY | FEATURES | FUNCTION | Operating temp.(Cel) | No. of Pins | Package Material | Transceiver Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA82C251T/N3 | SOT96
| 4.75 ~ 5.25 | Control Devices | HS-CAN transceiver | transceiver | ISO11898-2 compliant, standby mode, for 24V systems | Transceivers | -40 ~ +125 | 8 | DIL8, SO8, bare die | CAN Transceivers For 24 V Systems |
Similar products
PCA82C251
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.