NXP Semiconductors


Select site:

English

Datasheet

PCA8550
(Product Specification)
27-Jun-03, 12 pages, 98 kB

General description

The primary function of the 4-bit 2-to-1 I2C multiplexer is to select either a 4-bit input or data from a non-volatile register and drive this value onto the output pins. One additional non-multiplexed register output is also provided. The non-multiplexed output is latched to prevent output value changes during I2C writes to the non-volatile register. A write protect input is provided to enable/disable the ability to write to the non-volatile register. An ?override? input feature forces all outputs to logic 0.

Features

  • 4-bit 2-to-1 multiplexer, 1-bit latch DIP switch
  • 5-bit internal non-volatile register
  • Override input forces all outputs to logic 0
  • Internal non-volatile register write/readable via I2C-bus
  • Write-protect pin enables/disables I2C writes to register
  • 2.5 V multiplexed outputs
  • 3.3 V non-multiplexed output (latched)
  • 5 V tolerant inputs
  • Useful for ?jumperless? configuration of PC motherboards
  • Designed for use in Pentium Pro/Pentium IItm systems

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA8550DPCA8550D9352 614 57112Volume productionSOT109-1
(SO16)
TubeStandard MarkingPCA8550D
week 2, 2005
PCA8550DPCA8550D-T9352 614 57118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA8550D
week 2, 2005
PCA8550DBPCA8550DB9352 614 58112Volume productionSOT338-1
(SSOP16)
TubeStandard MarkingPCA8550DB
week 13, 2005
PCA8550DBPCA8550DB-T9352 614 58118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA8550DB
week 13, 2005
PCA8550PWPCA8550PW9352 598 70112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA8550PW
week 12, 2005
PCA8550PWPCA8550PW-T9352 598 70118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA8550PW
week 12, 2005
PCA8550PW/DG9352 858 95118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA8550PW/DG

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA8550D9352 614  57112  0.8900     not available
PCA8550D9352 614  57118  0.8900      Order samples
PCA8550DB9352 614  58112  0.8900      Order samples
PCA8550DB9352 614  58118  0.8900     not available
PCA8550PW9352 598  70112  0.8900NAARROW ELECTRONICS2707/4/2008 Buy online not available
PCA8550PW9352 598  70118  0.8000NAFUTURE ELECTRONICS4,5007/4/2008 Buy online Order samples
   NAARROW ELECTRONICS2,5007/4/2008 Buy online  
   NADIGI-KEY CORPORATION1,3336/29/2008 Buy online  
PCA8550PW/DG9352 858  95118        Order samples

Technical documents

Application Notes

AN10216_1; I2C manual (27-Mar-03)
AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)
AN250_1; PCA8550 4-bit multiplexed/1-bit latched 5-bit I2C EEPROM (01-Oct-98)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
pca8550s; IBIS model of PCA8550 4-bit multiplexed/1-bit latched 5-bit I2C/EEPROM SO 16-pin Package (1999-10-20)
pca8550p; IBIS model of PCA8550 4-bit multiplexed/1-bit latched 5-bit I2C/EEPROM SSOP 16-pin Package (1999-10-20)
pca8550t; IBIS model of PCA8550 4-bit multiplexed/1-bit latched 5-bit I2C/EEPROM TSSOP 16-pin Package (1999-10-20)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)# of Outputs/Latched Outputs/Internal EEPROM Registers# of Addresses
PCA8550DSOT109-1
(SO16)
0~70 400 3.0~3.6 4
1
1
1
PCA8550DBSOT338-1
(SSOP16)
0~70 400 3.0~3.6 4
1
1
1
PCA8550PWSOT403-1
(TSSOP16)
0~70 400 3.0~3.6 4
1
1
1

Similar products

PCA8550 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.