NXP Semiconductors


Select site:

English

Datasheet

PCA8565
(Product Specification)
31-Mar-03, 26 pages, 582 kB

Download all documentation

General description

The PCA8565 is a CMOS real time clock/calendar optimized for low power consumption. A programmable clock output, interrupt output and voltage-low detector are also provided. All address and data are transferred serially via a two-line bidirectional I2C-bus. Maximum bus speed is 400 kbit/s. The built-in word address register is incremented automatically after each written or read data byte.

Features

  • Provides year, month, day, weekday, hours, minutes and seconds based on 32.768 kHz quartz crystal
  • Century flag
  • Clock operating voltage: 1.8 to 5.5 V
  • Extended operating temperature range: -40 to +125 Cel
  • Low backup current; typical 0.5 uA at VDD = 3.0 V and Tamb =25 Cel
  • 400 kHz two-wire I2C-bus interface (at VDD = 1.8 to 5.5 V)
  • Programmable clock output for peripheral devices (32.768 kHz, 1024 Hz, 32 Hz and 1 Hz)
  • Alarm and timer functions
  • Integrated oscillator capacitor
  • Internal power-on reset
  • I2C-bus slave address: read A3H and write A2H
  • Open-drain interrupt pin.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA8565BS/1PCA8565BS/1-T9352 822 54118Volume productionSOT650-1
(HVSON10)
Reel Pack, SMD, 13"Standard MarkingPCA8565BS/1
Always Pb-free
PCA8565TS/1PCA8565TS-T9352 721 32118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingNot available
week 18, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA8565BS/19352 822  54118        Order samples
PCA8565TS/19352 721  32118  1.1100NADIGI-KEY CORPORATION2,50010/9/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,52110/9/2008 Buy online  
   NAMOUSER ELECTRONICS1,75810/9/2008 Buy online  

Applications

  • Automotive
  • Industrial
  • Other applications that require a wide operating temperature range.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageProgrammable
alarm
Programmable
timer
I²C-bus
interface
Supply Voltage clock(V)Supply Voltage I²C-bus(V)Years & leap year trackingM:H, D:M
PCA8565TS/1SOT505-1
(TSSOP8)
yesyesyes1.0 to 5.51.8 to 5.5yesyes

Similar products

PCA8565 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.