NXP Semiconductors


Select site:

English

PCA8575

Selection guide

Datasheet

PCA8575
(Product Specification)
21-Mar-07, 30 pages, 181 kB

Download all documentation

PCA8575 - Remote 16-bit I/O expander for I2C-bus with interrupt

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA8575 provides general purpose remote I/O expansion for most microcontroller families via the two-line bidirectional I2C-bus (serial clock (SCL), serial data (SDA)).

The device consists of a 16-bit quasi-bidirectional port and an I2C-bus interface. The PCA8575 has a low current consumption and includes latched outputs with high current drive capability for directly driving LEDs.

The PCA8575 also possesses an interrupt line (INT) which can be connected to the interrupt logic of the microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C-bus. The internal Power-On Reset (POR) initializes the I/Os as inputs.

Features

  • 400 kHz I2C-bus interface
  • 2.3 V to 5.5 V operation with 5.5 V tolerant I/Os
  • 16-bit remote I/O pins that default to inputs at power-up
  • Latched outputs with 25 mA sink capability for directly driving LEDs
  • Total package sink capability of 400 mA
  • Active LOW open-drain interrupt output
  • 8 programmable slave addresses using 3 address pins
  • Readable device ID (manufacturer, device type, and revision)
  • Low standby current (10 uA max.)
  • -40 Cel to +85 Cel operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA
  • Packages offered: SO24, SSOP24 (QSOP24), TSSOP24, HVQFN24, DHVQFN24

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA8575BQPCA8575BQ,1189352 835 06118Volume productionSOT815-1
(DHVQFN24)
Reel Pack, SMD, 13"Standard Marking
PCA8575BSPCA8575BS,1189352 835 07118Volume productionSOT616-1
(HVQFN24)
Reel Pack, SMD, 13"Standard Marking
PCA8575DPCA8575D,1129352 835 02112Volume productionSOT137TubeStandard Marking
PCA8575DPCA8575D,1189352 835 02118Volume productionSOT137Reel Pack, SMD, 13"Standard Marking
PCA8575DBPCA8575DB,1129352 835 03112Volume productionSOT340-1
(SSOP24)
TubeStandard Marking
PCA8575DBPCA8575DB,1189352 835 03118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard Marking
PCA8575DKPCA8575DK,1189352 835 04118Volume productionSOT556-1
(SSOP24)
Reel Pack, SMD, 13"Standard Marking
PCA8575PWPCA8575PW,1129352 835 05112Volume productionSOT355-1
(TSSOP24)
TubeStandard Marking
PCA8575PWPCA8575PW,1189352 835 05118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA8575BQPCA8575BQ,118PCA8575BQ
Always Pb-free
PCA8575BSPCA8575BS,118PCA8575BS
Always Pb-free
PCA8575DPCA8575D,112PCA8575D
Always Pb-free
PCA8575DPCA8575D,118PCA8575D
Always Pb-free
PCA8575DBPCA8575DB,112PCA8575DB
Always Pb-free
PCA8575DBPCA8575DB,118PCA8575DB
Always Pb-free
PCA8575DKPCA8575DK,118PCA8575DK
Always Pb-free
PCA8575PWPCA8575PW,112PCA8575PW
Always Pb-free
PCA8575PWPCA8575PW,118PCA8575PW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA8575BQ9352 835 06118  PCA8575BQ,118        Order samples
PCA8575BS9352 835 07118  PCA8575BS,118        Order samples
PCA8575D9352 835 02112  PCA8575D,112  NAARROW ELECTRONICS1,055 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION889 11/20/2009Buy online 
PCA8575D9352 835 02118  PCA8575D,118  NAMOUSER ELECTRONICS90 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS1,055 11/19/2009Buy online 
    NAMOUSER ELECTRONICS90 11/20/2009Buy online 
    NAFUTURE ELECTRONICS100 11/19/2009Buy online 
PCA8575DB9352 835 03112  PCA8575DB,112  NANEWARK504 11/20/2009Buy onlinenot available
PCA8575DB9352 835 03118  PCA8575DB,118  NAMOUSER ELECTRONICS85 11/20/2009Buy onlinenot available
    NANEWARK504 11/20/2009Buy online 
    NAMOUSER ELECTRONICS85 11/20/2009Buy online 
    NAFUTURE ELECTRONICS40 11/19/2009Buy online 
PCA8575DK9352 835 04118  PCA8575DK,118        Order samples
PCA8575PW9352 835 05112  PCA8575PW,112  NADIGI-KEY CORPORATION80 11/20/2009Buy onlinenot available
PCA8575PW9352 835 05118  PCA8575PW,118  NAMOUSER ELECTRONICS1,326 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,326 11/20/2009Buy online 
    NAFUTURE ELECTRONICS22 11/19/2009Buy online 

Applications

  • LED signs and displays
  • Servers
  • Industrial control
  • Medical equipment
  • PLCs
  • Cellular telephones
  • Gaming machines
  • Instrumentation and test measurement


Related applications
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning