NXP Semiconductors


Select site:

English

Datasheet

PCA9306
(Product Specification)
21-Feb-07, 21 pages, 124 kB

Download all documentation

General description

The PCA9306 is a dual bidirectional I2C-bus and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.1 V to 3.6 V (Vref(1)) and 2.3 V to 5.5 V (Vbias(ref)(2)).

The PCA9306 allows bidirectional voltage translations between 1.2 V and 5 V without the use of a direction pin. The low ON-state resistance (Ron) of the switch allows connections to be made with minimal propagation delay. When EN is HIGH, the translator switch is on, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is LOW, the translator switch is off, and a high-impedance state exists between ports.

In I2C-bus applications, the bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9306 enables the system designer to isolate two halves of a bus, thus more I2C-bus devices or longer trace length can be accommodated by using the enable pin. The PCA9306 is not a bus buffer like the PCA9509 or PCA9517 that provides level translation and physically isolates the capacitance to either side of the bus even when both sides are connected.

The PCA9306 can also be used to run two buses, one at 400 kHz operating frequency and the other at 100 kHz operating frequency. If the two buses are operating at different frequencies, the 100 kHz bus must be isolated when the 400 kHz operation of the other bus is required. If the master is running at 400 kHz, the maximum system operating frequency may be less than 400 kHz because of the delays added by the translator.

As with the standard I2C-bus system, pull-up resistors are required to provide the logic HIGH levels on the translator's bus. The PCA9306 has a standard open-collector configuration of the I2C-bus. The size of these pull-up resistors depends on the system, but each side of the translator must have a pull-up resistor. The device is designed to work with Standard-mode, Fast-mode and Fast mode Plus I2C-bus devices in addition to SMBus devices.

When the SDA1 or SDA2 port is LOW, the clamp is in the ON-state and a low resistance connection exists between the SDA1 and SDA2 ports. Assuming the higher voltage is on the SDA2 port when the SDA2 port is HIGH, the voltage on the SDA1 port is limited to the voltage set by VREF1. When the SDA1 port is HIGH, the SDA2 port is pulled to the drain pull-up supply voltage (Vpu(D)) by the pull-up resistors. This functionality allows a seamless translation between higher and lower voltages selected by the user without the need for directional control. The SCL1/SCL2 channel also functions as the SDA1/SDA2 channel.

All channels have the same electrical characteristics and there is minimal deviation from one output to another in voltage or propagation delay. This is a benefit over discrete transistor voltage translation solutions, since the fabrication of the switch is symmetrical. The translator provides excellent ESD protection to lower voltage devices, and at the same time protects less ESD-resistant devices.

Features

  • 2-bit bidirectional translator for SDA and SCL lines in mixed-mode I2C-bus applications
  • Standard-mode, Fast-mode, and Fast-mode Plus I2C-bus and SMBus compatible
  • Less than 1.5 ns maximum propagation delay to accommodate Standard mode and Fast mode I2C-bus devices and multiple masters
  • Allows voltage level translation between:
    • 1.0 V Vref(1) and 1.8 V, 2.5 V, 3.3 V or 5 V Vbias(ref)(2)
    • 1.2 V Vref(1) and 2.5 V, 3.3 V or 5 V Vbias(ref)(2)
    • 1.8 V Vref(1) and 3.3 V or 5 V Vbias(ref)(2)
    • 2.5 V Vref(1) and 5 V Vbias(ref)(2)
    • 3.3 V Vref(1) and 5 V Vbias(ref)(2)
  • Provides bidirectional voltage translation with no direction pin
  • Low 3.5 Ohm ON-state connection between input and output ports provides less signal distortion
  • Open-drain I2C-bus I/O ports (SCL1, SDA1, SCL2 and SDA2)
  • 5 V tolerant I2C-bus I/O ports to support mixed-mode signal operation
  • High-impedance SCL1, SDA1, SCL2 and SDA2 pins for EN = LOW
  • Lock-up free operation for isolation when EN = LOW
  • Flow through pinout for ease of printed-circuit board trace routing
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Packages offered: SO8, TSSOP8, VSSOP8, XQFN8

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9306D9352 831 19112Volume productionSOT96-1
(SO8)
TubeStandard MarkingPCA9306D
Always Pb-free
PCA9306DPCA9306D-T9352 831 19118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingPCA9306D
Always Pb-free
PCA9306DCPCA9306DC-G9352 831 21125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard MarkingPCA9306DC
Always Pb-free
PCA9306DC1PCA9306DC1-G9352 831 24125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard MarkingPCA9306DC1
PCA9306DPPCA9306DP-T9352 831 18118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingPCA9306DP
Always Pb-free
PCA9306DP1PCA9306DP1-G9352 831 22125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard MarkingPCA9306DP1
Always Pb-free
PCA9306GMPCA9306GM-G9352 831 23125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard MarkingPCA9306GM
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9306D9352 831  19112       not available
PCA9306D9352 831  19118        Order samples
PCA9306DC9352 831  21125  NADIGI-KEY CORPORATION3,0008/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,5388/5/2008 Buy online  
PCA9306DC19352 831  24125        Order samples
PCA9306DP9352 831  18118  NADIGI-KEY CORPORATION2,5008/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,2478/5/2008 Buy online  
PCA9306DP19352 831  22125  NADIGI-KEY CORPORATION3,0008/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,0728/5/2008 Buy online  
PCA9306GM9352 831  23125  NADIGI-KEY CORPORATION8,0008/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION3,1208/5/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
# of BitsVoltage Translation Range(V)
PCA9306DSOT96-1
(SO8)
Voltage Translation Open Drain Voltage Translation -40~85 2 1.0 to 5.0 ~ 1.0 to 5.0
PCA9306DCSOT765-1
(VSSOP8)
Voltage Translation Open Drain Voltage Translation -40~85 2 1.0 to 5.0 ~ 1.0 to 5.0
PCA9306DC1SOT765-1
(VSSOP8)
Voltage Translation Open Drain Voltage Translation -40~85 2 1.0 to 5.0 ~ 1.0 to 5.0
PCA9306DPSOT505-1
(TSSOP8)
Voltage Translation Open Drain Voltage Translation -40~85 2 1.0 to 5.0 ~ 1.0 to 5.0
PCA9306DP1SOT505-2
(TSSOP8)
Voltage Translation Open Drain Voltage Translation -40~85 2 1.0 to 5.0 ~ 1.0 to 5.0
PCA9306GMSOT902-1
(XQFN8U)
Voltage Translation Open Drain Voltage Translation -40~85 2 1.0 to 5.0 ~ 1.0 to 5.0

Similar products

PCA9306 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.