NXP Semiconductors


Select site:

English

General description

The PCA9500 is an 8-bit I/O expander with an on-board 2-kbit EEPROM.

The I/O expander's eight quasi bidirectional data pins can be independently assigned as inputs or outputs to monitor board level status or activate indicator devices such as LEDs. The system master writes to the I/O configuation bits in the same way as for the PCF8574. The data for each Input or Output is kept in the corresponding Input or Output register. The system master can read all registers.

The EEPROM can be used to store error codes or board manufacturing data for read-back by application software for diagnostic purposes and is included in the I/O expander package.

The PCA9500 has three address pins with internal pull-up resistors allowing up to 8 devices to share the common two-wire I2C software protocol serial data bus. The fixed GPIO I2C address is the same as the PCF8574 and the fixed EEPROM I2C address is the same as the PCF8582C-2, so the PCA9500 appears as two separate devices to the bus master.

The PCA9500 supports hot insertion to facilitate usage in removable cards on backplane systems.

The PCA9501 is an alternative to the functionally similar PCA9500 for systems where a higher number of devices are required to share the same I2C-bus or an interrupt output is required.

Features

  • 8 general purpose input/output expander/collector
  • Drop in replacement for PCF8574 with integrated 2-kbit EEPROM
  • Internal 256 x 8 EEPROM
  • Self timed write cycle
  • 4 byte page write operation
  • I2C and SMBus interface logic
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • 3 address pins allowing up to 8 devices on the I2C/SMBus
  • No glitch on power-up
  • Supports hot insertion
  • Power-up with all channels configured as inputs
  • Low standby current
  • Operating power supply voltage range of 2.5 V to 3.6 V
  • 5 V tolerant inputs/outputs
  • 0 kHz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JESDEC Standard JESD78 which exceeds 100 mA
  • Package offerred: SO16, TSSOP16, HVQFN16

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9500BSPCA9500BS-T9352 738 12118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9500BS
Always Pb-free
PCA9500DPCA9500D9352 715 33112Volume productionSOT162-1
(SO16)
TubeStandard MarkingPCA9500D
week 45, 2004
PCA9500DPCA9500D-T9352 715 33118Volume productionSOT162-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9500D
week 45, 2004
PCA9500PWPCA9500PW9352 715 34112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9500PW
week 48, 2004
PCA9500PWPCA9500PW-T9352 715 34118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9500PW
week 48, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9500BS9352 738  12118  1.1000NADIGI-KEY CORPORATION6,0006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION4,7156/29/2008 Buy online  
PCA9500D9352 715  33112  1.2900NADIGI-KEY CORPORATION1,1286/29/2008 Buy online not available
   NAARROW ELECTRONICS447/4/2008 Buy online  
PCA9500D9352 715  33118  1.2900NAMOUSER ELECTRONICS1,7507/6/2008 Buy online Order samples
   NAARROW ELECTRONICS1,0007/4/2008 Buy online  
PCA9500PW9352 715  34112  1.3800NADIGI-KEY CORPORATION5,3526/29/2008 Buy online not available
   NAARROW ELECTRONICS1,7947/4/2008 Buy online  
   NAFUTURE ELECTRONICS1,6317/4/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING4117/4/2008 Buy online  
PCA9500PW9352 715  34118  1.3800NAMOUSER ELECTRONICS2,3857/6/2008 Buy online Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10216_1; I2C manual (27-Mar-03)
AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)
AN469_2; I2C/SMBus general purpose I/O expanders (20-Jan-05)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
design_con_2003_tecforum_i2c_bus_overview; DesignCon 2003 TecForum I 2 C Bus Overview (2003-01-27)
75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
75012744; I2C Bus Solutions 2004 (2004-02-01)
75009896; I2C Bus Solutions, Typical I2C Bus Arrangement (2002-06-07)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
75011779; NEW MULTIMARKET PRODUCTS QUARTERLY HIGHLIGHTS (2003-08-01)
75016018; NXP 8-bit I2C/SMBus GPIO expanders with 2-K EEPROM PCA9500/01 (2007-06-01)
pca9500; PCA9500 8-bit I2C & SMBus I/O port w/ 2K EEPROM (renamed from PTN3500A) (2002-05-06)
75009897; PCA9500/PCA9501 (2002-06-01)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
# of BitsMemory Size(kBits)Source Current per bit(mA)I²C-bus(kHz)Operating voltage(VDC)Weak Pull-Up Current Source Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
PCA9500BSSOT629-1
(HVQFN16)
-40~85 8 2 0.1 400 2.5~3.6 yes 25 8 100
PCA9500DSOT162-1
(SO16)
-40~85 8 2 0.1 400 2.5~3.6 yes 25 8 100
PCA9500PWSOT403-1
(TSSOP16)
-40~85 8 2 0.1 400 2.5~3.6 yes 25 8 100

Similar products

PCA9500 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.