The PCA9500 is an 8-bit I/O expander with an on-board 2-kbit EEPROM.
The I/O expander's eight quasi-bidirectional data pins can be independently assigned as inputs or outputs to monitor board level status or activate indicator devices such as LEDs. The system master writes to the I/O configuration bits in the same way as for the PCF8574. The data for each input or output is kept in the corresponding Input or Output register. The system master can read all registers.
The EEPROM can be used to store error codes or board manufacturing data for read-back by application software for diagnostic purposes and is included in the I/O expander package.
The PCA9500 has 3 address pins with internal pull-up resistors allowing up to 8 devices to share the common two-wire I2C software protocol serial data bus. The fixed GPIO I2C-bus address is the same as the PCF8574 and the fixed EEPROM I2C-bus address is the same as the PCF8582C-2, so the PCA9500 appears as two separate devices to the bus master.
The PCA9500 supports hot insertion to facilitate usage in removable cards on backplane systems.
The PCA9501 is an alternative to the functionally similar PCA9500 for systems where a higher number of devices are required to share the same I2C-bus or an interrupt output is required.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9500BS | PCA9500BS,118 | 9352 738 12118 | Volume production | SOT629-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9500D | PCA9500D,112 | 9352 715 33112 | Volume production | SOT162-1
(SO16) | Tube | Standard Marking | |
| PCA9500D | PCA9500D,118 | 9352 715 33118 | Volume production | SOT162-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9500PW | PCA9500PW,112 | 9352 715 34112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| PCA9500PW | PCA9500PW,118 | 9352 715 34118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9500BS | PCA9500BS,118 | PCA9500BS |
| Always Pb-free | ||||
| PCA9500D | PCA9500D,112 | PCA9500D |
| week 45, 2004 | ||||
| PCA9500D | PCA9500D,118 | PCA9500D |
| week 45, 2004 | ||||
| PCA9500PW | PCA9500PW,112 | PCA9500PW |
| week 48, 2004 | ||||
| PCA9500PW | PCA9500PW,118 | PCA9500PW |
| week 48, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9500BS | 9352 738 12118 | PCA9500BS,118 | 1.1000 | NA | MOUSER ELECTRONICS | 71 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 12,873 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 71 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 200 | 11/19/2009 | Buy online | ||||||
| PCA9500D | 9352 715 33112 | PCA9500D,112 | 1.2900 | NA | DIGI-KEY CORPORATION | 287 | 11/20/2009 | Buy online | not available | |
| PCA9500D | 9352 715 33118 | PCA9500D,118 | 1.2900 | NA | FUTURE ELECTRONICS | 985 | 11/19/2009 | Buy online | Order samples | |
| PCA9500PW | 9352 715 34112 | PCA9500PW,112 | 1.3800 | NA | ARROW ELECTRONICS | 1,005 | 11/19/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 2,703 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 217 | 11/19/2009 | Buy online | ||||||
| PCA9500PW | 9352 715 34118 | PCA9500PW,118 | 1.3800 | NA | MOUSER ELECTRONICS | 817 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 1,005 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 817 | 11/20/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 5,000 | 2500 | 11/19/2009 | Buy online |
Related applications
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | # of Bits | Memory Size(kBits) | Source Current per bit(mA) | I²C-bus(kHz) | Operating voltage(VDC) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9500BS | SOT629-1
(HVQFN16) | -40~85 | 8 | 2 | 0.1 | 400 | 2.5~3.6 | yes | 25 | 8 | 100 |
| PCA9500D | SOT162-1
(SO16) | -40~85 | 8 | 2 | 0.1 | 400 | 2.5~3.6 | yes | 25 | 8 | 100 |
| PCA9500PW | SOT403-1
(TSSOP16) | -40~85 | 8 | 2 | 0.1 | 400 | 2.5~3.6 | yes | 25 | 8 | 100 |
Similar products
PCA9500
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.