NXP Semiconductors


Select site:

English

PCA9504A

Selection guide

Datasheet

PCA9504A
(Product Specification)
11-May-04, 29 pages, 147 kB

Download all documentation

PCA9504A - Glue chip 4

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9504A Glue Chip 4 is a highly integrated and cost-efficient custom ASIC that reduces logic part count, overall component cost, and board space requirements for PC designers and manufacturers. The Glue Chip 4 supports the latest generation of high-volume platforms based on Intel[ processors and chipsets that require additional external circuitry in order to function properly. It is used on entry servers/workstations (840 and 860 chipsets), high-end desktops (820 and 850 chipsets), as well as mid range (815, 830 and 845 chipsets) and low-end (810 chipset) motherboards. Some of these functionalities include meeting timing specifications, buffering signals, and switching between power wells.

The PCA9504A Glue Chip 4 integrates miscellaneous motherboard logic and analog functions into a single, small footprint 56-pin TSSOP device. The Glue Chip 4 typically resides on the motherboard close to the I/O controller Hub (ICH) and is optimized for the Intel 82801BA I/O controller hub (ICH2).

Features

  • Dual, Strapping, Selectable Feature Sets
  • Audio-disable Circuit
  • Mute Audio Circuit
  • 5 V reference generation
  • 5 V standby reference generation
  • HD single color LED driver
  • IDE reset signal generation/PCIRST# buffers
  • PWROK (PWRGD_3V) signal generation
  • Power Sequencing / BACKFEED_CUT
  • Power Supply turn on circuitry
  • RMSRST# generation
  • Voltage translation for DDC to VGA monitor
  • HSYNCH / VSYNCH voltage translation to VGA monitor
  • 3-state buffers for test
  • Extra GP Logic gates
  • Power LED Drivers
  • Flash FLUSH# / INIT# circuit
  • 5 V I2C to 3.3 V SMBus conversion to 400 kHz
  • Requires both 3.3 V and 5.0 V operating voltages
  • 0 to +70 Cel operating temperature range
  • ESD protection exceeds 1000 V HBM per JESD22-A114 and 750 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Package offered: TSSOP56

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9504ADGGPCA9504ADGG,1129352 678 64112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking
PCA9504ADGGPCA9504ADGG,1189352 678 64118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9504ADGGPCA9504ADGG,112PCA9504ADGG
week 40, 2005
PCA9504ADGGPCA9504ADGG,118PCA9504ADGG
week 40, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9504ADGG9352 678 64112  PCA9504ADGG,112  1.4900      not available
PCA9504ADGG9352 678 64118  PCA9504ADGG,118  1.4500NAMOUSER ELECTRONICS185 11/6/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS200 11/7/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
Operating Voltage Range 2(V)
PCA9504ADGGSOT364-1
(TSSOP56)
3.0~3.6Intel entry servers/workstations (840 and 860 chipsets), high-end desktops (820 and 850 chipsets), as well as mid range (815, 830 and 845 chipsets) and low-end (810 chipset) motherboardsOptimized for the Intel 82801BA I/O controller hub (ICH2)-40~854.5~5.5


Similar products
PCA9504A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.