The PCA9505/PCA9506 provide 40-bit parallel input/output (I/O) port expansion for I2C-bus applications organized in 5 banks of 8 I/Os. At 5 V supply voltage, the outputs are capable of sourcing 10 mA and sinking 15 mA with a total package load of 600 mA to allow direct driving of 40 LEDs. Any of the 40 I/O ports can be configured as an input or output. Output ports are totem-pole and their logic state changes at the Acknowledge (bank change). The PCA9505 is identical to the PCA9506 except that it includes 100 kOhm internal pull-up resistors on all the I/Os. The PCA9506 does not include the internal pull-ups on the I/Os to reduce power consumption when used as outputs or when the input is driven by a push-pull driver.
The device can be configured to have each input port to be masked in order to prevent it from generating interrupts when its state changes and to have the I/O data logic state to be inverted when read by the system master.
An open-drain interrupt (INT) output pin allows monitoring of the input pins and is asserted each time a change occurs in one or several input ports (unless masked).
The Output Enable (OE) pin 3-states any I/O selected as an output and can be used as an input signal to blink or dim LEDs (PWM with frequency > 80 Hz and change duty cycle).
The internal Power-On Reset (POR) or hardware reset (RESET) pin initializes the 40 I/Os as inputs. Three address select pins configure one of 8 slave addresses.
The PCA9506 is available in 56-pin TSSOP and HVQFN packages, while the PCA9505 is available only in a TSSOP package. They are both specified over the -40 Cel to +85 Cel industrial temperature range.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9505DGG | PCA9505DGG | 9352 844 86112 | Volume production | SOT364-1
(TSSOP56) | Tube | Standard Marking | PCA9505DGG
| |
| PCA9505DGG | PCA9505DGG-T | 9352 844 86118 | Volume production | SOT364-1
(TSSOP56) | Reel Pack, SMD, 13" | Standard Marking | PCA9505DGG
| |
| PCA9506BS | PCA9506BS-T | 9352 815 75118 | Volume production | SOT684-1
(HVQFN56) | Reel Pack, SMD, 13" | Standard Marking | PCA9506BS
| Always Pb-free |
| PCA9506DGG | PCA9506DGG | 9352 807 98512 | Volume production | SOT364-1
(TSSOP56) | Tube Dry Pack | Standard Marking | PCA9506DGG
| Always Pb-free |
| PCA9506DGG | PCA9506DGG-T | 9352 807 98518 | Volume production | SOT364-1
(TSSOP56) | Reel Dry Pack, SMD, 13" | Standard Marking | PCA9506DGG
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9505DGG | 9352 844 86112 | NA | DIGI-KEY CORPORATION | 585 | 6/29/2008 | Buy online | not available | |
| PCA9505DGG | 9352 844 86118 | Order samples | ||||||
| PCA9506BS | 9352 815 75118 | NA | DIGI-KEY CORPORATION | 2,751 | 6/29/2008 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 2,000 | 6/29/2008 | Buy online | ||||
| NA | ARROW ELECTRONICS | 2,000 | 7/4/2008 | Buy online | ||||
| PCA9506DGG | 9352 807 98512 | 2.6000 | NA | AVNET ELECTRONICS MARKETING | 832 | 7/4/2008 | Buy online | not available |
| NA | ARROW ELECTRONICS | 660 | 7/4/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 193 | 6/29/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 32 | 7/4/2008 | Buy online | ||||
| PCA9506DGG | 9352 807 98518 | 2.6000 | NA | MOUSER ELECTRONICS | 1,729 | 7/6/2008 | Buy online | Order samples |
Related applications
Digital media adapters
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
Nexperia UMA-enabled GSM/GPRS/EDGE VAS system solution (6100)
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | INTERRUPT | Operating temp.(Cel) | # of Bits | Source Current per bit(mA) | I²C-bus(kHz) | Operating voltage(VDC) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9505DGG | SOT364-1
(TSSOP56) | 0-1 | -40~85 | 40 | 10 | 400 | 2.3~5.5 | Yes | 25 | 8 | 500 |
| PCA9506BS | SOT684-1
(HVQFN56) | 0-1 | -40~85 | 40 | 10 | 400 | 2.3~5.5 | no internal pull up resistor | 25 | 8 | 500 |
| PCA9506DGG | SOT364-1
(TSSOP56) | 0-1 | -40~85 | 40 | 10 | 400 | 2.3~5.5 | no internal pull up resistor | 25 | 8 | 500 |
PCA9505/06 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.