NXP Semiconductors


Select site:

English

PCA9507

Selection guide

Datasheet

PCA9507
(Product Specification)
07-Feb-08, 20 pages, 129 kB

Download all documentation

PCA9507 - 2-wire serial bus extender for HDMI DDC I2C-bus and SMBus

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9507 is a 2-wire serial bus extender providing 3.3 V to 5 V level shift that allows up to 18 meters bus extension for reliable DDC, I2C-bus or SMBus applications. While retaining all the operating modes and features of the I2C-bus system during the level shifts, it also permits extension of the I2C-bus by providing bidirectional buffering for both the data (SDA) and the clock (SCL) line as well as the rise time accelerator on port A enabling the bus to drive a load up to 1400 pF or distance of 18 m on port A, and 400 pF on port B. Using the PCA9507 enables the system designer to isolate bus capacitance to meet HDMI DDC version 1.3 distance specification. The SDA and SCL pins are overvoltage tolerant and are high-impedance when the PCA9507 is unpowered.

The port B drivers with static level offset behave much like the drivers on the PCA9515 device, while the port A drivers integrate the rise time accelerator, sink more current and eliminate the static offset voltage. This results in a LOW on port B translating into a nearly 0 V LOW on port A. The static level offset design of the port B I/O drivers prevent them from being connected to another device that has rise time accelerator including the PCA9510, PCA9511, PCA9512, PCA9513, PCA9514, PCA9515, PCA9516A, PCA9517 (B-side), or PCA9518. The port A sides of two or more PCA9507s can be connected together, however, to allow a star topography with port A on the common bus, and port A can be connected directly to any other buffer with static or dynamic offset voltage. Multiple PCA9507s can be connected in series, port A to port B, with no build-up in offset voltage with only time of flight delays to consider. Rise time accelerator on port A is turned on when input threshold is above 0.3VCC(A).

The PCA9507 drivers are not enabled unless VCC(A) and VCC(B) are above 2.7 V. The EN pin can also be used to turn the drivers on and off under system control. Caution should be observed to only change the state of the enable pin when the bus is idle. The output pull-down on the port B internal buffer LOW is set for approximately 0.5 V, while the input threshold of the internal buffer is set about 70 mV lower (0.43 V). When the port B I/O is driven LOW internally, the LOW is not recognized as a LOW by the input. This prevents a lock-up condition from occurring.

Features

  • 2 channel, bidirectional buffer isolates capacitance allowing 1400 pF on port A and 400 pF on port B
  • Exceeds 18 meters (above the maximum distance for HDMI DDC)
  • Rise time accelerator and normal I/O on port A
  • Static level offset on port B
  • Voltage level translation from 2.7 V to 5.5 V
  • Upgrade replacement over PCA9517 for cable application
  • I2C-bus, SMBus and DDC-bus compatible
  • Active HIGH buffer enable input
  • Open-drain input/outputs
  • Lock-up free operation
  • Supports arbitration and clock stretching across the repeater
  • Accommodates Standard-mode and Fast-mode I2C-bus devices and multiple masters
  • Powered-off high-impedance I2C-bus pins
  • Port A operating supply voltage range of 2.7 V to 5.5 V
  • Port B operating supply voltage range of 2.7 V to 5.5 V
  • 5 V tolerant I2C-bus and enable pins
  • 0 Hz to 400 kHz clock frequency (the maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater)
  • ESD protection exceeds 5000 V HBM per JESD22-A114, 400 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO8 and TSSOP8

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9507DPCA9507D,1129352 858 23112Volume productionSOT96TubeStandard Marking
PCA9507DPCA9507D,1189352 858 23118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking
PCA9507DPPCA9507DP,1189352 858 24118Volume productionSOT505Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9507DPCA9507D,112PCA9507D
Always Pb-free
PCA9507DPCA9507D,118PCA9507D
Always Pb-free
PCA9507DPPCA9507DP,118PCA9507DP
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9507D9352 858 23112  PCA9507D,112        not available
PCA9507D9352 858 23118  PCA9507D,118  NAMOUSER ELECTRONICS2,490 11/6/2009Buy onlinenot available
PCA9507DP9352 858 24118  PCA9507DP,118  ASIAWPI5,000250011/06/2009Buy onlinenot available
    NAMOUSER ELECTRONICS674 11/6/2009Buy online 

Block diagrams/pinning