NXP Semiconductors


Select site:

English

PCA9509

Selection guide

Datasheet

PCA9509
(Product Specification)
10-Jul-09, 19 pages, 117 kB

Download all documentation

PCA9509 - Level translating I2C-bus/SMBus repeater

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9509 is a level translating I2C-bus/SMBus repeater that enables processor low voltage 2-wire serial bus to interface with standard I2C-bus or SMBus I/O. While retaining all the operating modes and features of the I2C-bus system during the level shifts, it also permits extension of the I2C-bus by providing bidirectional buffering for both the data (SDA) and the clock (SCL) lines, thus enabling the I2C-bus or SMBus maximum capacitance of 400 pF on the higher voltage side. Port A allows a voltage range from 1.0 V (as low as 0.95 V in special cases) to VCC(B) - 1.0 V and requires no external pull-up resistors due to the internal current source. Port B allows a voltage range from 3.0 V to 5.5 V and is overvoltage tolerant. Both port A and port B SDA and SCL pins are high-impedance when the PCA9509 is unpowered.

The bus port B drivers are compliant with SMBus I/O levels, while port A uses a current sensing mechanism to detect the input or output LOW signal which prevents bus lock-up. Port A uses a 1 mA current source for pull-up and a 200 Ohm pull-down driver. This results in a LOW on the port A accommodating smaller voltage swings. The output pull-down on the port A internal buffer LOW is set for approximately 0.2 V, while the input threshold of the internal buffer is set about 50 mV lower than that of the output voltage LOW. When the port A I/O is driven LOW internally, the LOW is not recognized as a LOW by the input. This prevents a lock-up condition from occurring. The output pull-down on the port B drives a hard LOW and the input level is set at 0.3 of SMBus or I2C-bus voltage level which enables port B to connect to any other I2C-bus devices or buffer.

The PCA9509 drivers are not enabled unless VCC(A) is above 0.8 V and VCC(B) is above 2.5 V. The enable (EN) pin can also be used to turn the drivers on and off under system control. Caution should be observed to only change the state of the EN pin when the bus is idle.

Features

  • Bidirectional buffer isolates capacitance and allows 400 pF on port B of the device
  • Voltage level translation from port A (1 V [0.95 V in special cases] to VCC(B) - 1.0 V) to port B (3.0 V to 5.5 V)
  • Requires no external pull-up resistors on lower voltage port A
  • Active HIGH repeater enable input
  • Open-drain inputs/outputs
  • Lock-up free operation
  • Supports arbitration and clock stretching across the repeater
  • Accommodates Standard-mode and Fast-mode I2C-bus devices and multiple masters
  • Powered-off high-impedance I2C-bus pins
  • Operating supply voltage range of 1.0 V (0.95 V in special cases) to VCC(B) - 1.0 V on port A, 3.0 V to 5.5 V on port B
  • 5 V tolerant port B SCL, SDA and enable pins
  • 0 Hz to 400 kHz clock frequency
    Remark: The maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater.
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: TSSOP8, SO8, XQFN8

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9509DPCA9509D,1129352 822 27112Volume productionSOT96TubeStandard Marking
PCA9509DPCA9509D,1189352 822 27118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking
PCA9509DPPCA9509DP,1189352 822 26118Volume productionSOT505Reel Pack, SMD, 13"Standard Marking
PCA9509GMPCA9509GM,1259352 841 39125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9509DPCA9509D,112PCA9509D
Always Pb-free
PCA9509DPCA9509D,118PCA9509D
Always Pb-free
PCA9509DPPCA9509DP,118PCA9509DP
Always Pb-free
PCA9509GMPCA9509GM,125PCA9509GM
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9509D9352 822 27112  PCA9509D,112        not available
PCA9509D9352 822 27118  PCA9509D,118  ASIAWPI7,500250011/07/2009Buy onlinenot available
PCA9509DP9352 822 26118  PCA9509DP,118  NADIGI-KEY CORPORATION6,107 11/7/2009Buy onlineOrder samples
PCA9509GM9352 841 39125  PCA9509GM,125  NADIGI-KEY CORPORATION3,988 11/7/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS180 11/7/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageEnableOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)Operating Voltage Range 2(V)InputsOutputs
PCA9509DSOT96
yes-40~854002.7~3.60.9~5.511
PCA9509DPSOT505
yes-40~854002.7~3.60.9~5.511