NXP Semiconductors


Select site:

English

General description

The PCA9510A is a hot swappable I2C-bus and SMBus buffer that allows I/O card insertion into a live backplane without corrupting the data and clock buses. Control circuitry prevents the backplane from being connected to the card until a stop command or bus idle occurs on the backplane without bus contention on the card. When the connection is made, the PCA9510A provides bidirectional buffering, keeping the backplane and card capacitances isolated.

The PCA9510A has no rise time accelerator circuitry to prevent interference when there are multiple devices in the same system. The PCA9510A incorporates a digital ENABLE input pin, which enables the device when asserted HIGH and forces the device into a Low current mode when asserted LOW, and an open-drain READY output pin, which indicates that the backplane and card sides are connected together (HIGH) or not (LOW).

During insertion, the PCA9510A SDAIN and SCLIN pins (inputs only) are precharged to 1 V to minimize the current required to charge the parasitic capacitance of the chip.

Remark: The dynamic offset design of the PCA9510A/11A/12A/13A/14A I/O drivers allow them to be connected to another PCA9510A/11A/12A/13A/14A device in series or in parallel and to the A side of the PCA9517. The PCA9510A/11A/12A/13A/14A cannot connect to the static offset I/Os used on the PCA9515/15A/16/16A/18 or PCA9517 B side or P82B96 Sx/y side.

Features

  • Bidirectional buffer for SDA and SCL lines increases fanout and prevents SDA and SCL corruption during live board insertion and removal from multi-point backplane systems
  • Compatible with I2C-bus Standard mode, I2C-bus Fast mode, and SMBus standards
  • Active HIGH ENABLE input
  • Active HIGH READY open-drain output
  • High-impedance SDAn and SCLn pins for VCC =0 V
  • 1 V precharge on SDAIN and SCLIN inputs
  • Supports clock stretching and multiple master arbitration and synchronization
  • Operating power supply voltage range: 2.7 V to 5.5 V
  • I/Os are not 5.5 V tolerant
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO8, TSSOP8 (MSOP8)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9510ADPCA9510AD9352 800 25112Volume productionSOT96-1
(SO8)
TubeStandard MarkingPCA9510AD
Always Pb-free
PCA9510ADPCA9510AD-T9352 800 25118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingPCA9510AD
Always Pb-free
PCA9510ADPPCA9510ADP-T9352 798 44118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingPCA9510ADP
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9510AD9352 800  25112  1.5000NADIGI-KEY CORPORATION1,8505/11/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING1,6535/9/2008 Buy online  
   NAFUTURE ELECTRONICS1,2005/12/2008 Buy online  
PCA9510AD9352 800  25118  1.5000     not available
PCA9510ADP9352 798  44118  1.5000NADIGI-KEY CORPORATION2,1455/11/2008 Buy online Order samples

Applications

  • cPCI, VME, AdvancedTCA cards and other multi-point backplane cards that are required to be inserted or removed from an operating system


Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality

Block diagrams/pinning

Technical documents

Application Notes

AN10441_1; Level shifting techniques in I2C-bus design (20-Jun-07)
AN255_2; I2C / SMBus Repeaters, Hubs and Expanders (19-Dec-02)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
web; IBIS and HSPICE Model ()
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs
PCA9510ADSOT96-1
(SO8)
-40~854002.7~5.511
PCA9510ADPSOT505-1
(TSSOP8)
-40~854002.7~5.511

Similar products

PCA9510A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.