The PCA9510A is a hot swappable I2C-bus and SMBus buffer that allows I/O card insertion into a live backplane without corrupting the data and clock buses. Control circuitry prevents the backplane from being connected to the card until a stop command or bus idle occurs on the backplane without bus contention on the card. When the connection is made, the PCA9510A provides bidirectional buffering, keeping the backplane and card capacitances isolated.
The PCA9510A has no rise time accelerator circuitry to prevent interference when there are multiple devices in the same system. The PCA9510A incorporates a digital ENABLE input pin, which enables the device when asserted HIGH and forces the device into a Low current mode when asserted LOW, and an open-drain READY output pin, which indicates that the backplane and card sides are connected together (HIGH) or not (LOW).
During insertion, the PCA9510A SDAIN and SCLIN pins (inputs only) are precharged to 1 V to minimize the current required to charge the parasitic capacitance of the chip.
Remark: The dynamic offset design of the PCA9510A/11A/12A/13A/14A I/O drivers allow them to be connected to another PCA9510A/11A/12A/13A/14A device in series or in parallel and to the A side of the PCA9517. The PCA9510A/11A/12A/13A/14A cannot connect to the static offset I/Os used on the PCA9515/15A/16/16A/18 or PCA9517 B side or P82B96 Sx/y side.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9510AD | PCA9510AD,112 | 9352 800 25112 | Volume production | SOT96 | Tube | Standard Marking | |
| PCA9510AD | PCA9510AD,118 | 9352 800 25118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9510ADP | PCA9510ADP,118 | 9352 798 44118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9510AD | PCA9510AD,112 | PCA9510AD |
| Always Pb-free | ||||
| PCA9510AD | PCA9510AD,118 | PCA9510AD |
| Always Pb-free | ||||
| PCA9510ADP | PCA9510ADP,118 | PCA9510ADP |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9510AD | 9352 800 25112 | PCA9510AD,112 | 1.5000 | NA | DIGI-KEY CORPORATION | 671 | 11/6/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 1,000 | 11/7/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,284 | 11/6/2009 | Buy online | ||||||
| PCA9510AD | 9352 800 25118 | PCA9510AD,118 | 1.5000 | not available | ||||||
| PCA9510ADP | 9352 798 44118 | PCA9510ADP,118 | 1.5000 | NA | DIGI-KEY CORPORATION | 6,662 | 11/6/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 948 | 11/6/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,500 | 11/7/2009 | Buy online |
Support Documents