The PCA9511A is a hot swappable I2 C-bus and SMBus buffer that allows I/O card insertion into a live backplane without corrupting the data and clock buses. Control circuitry prevents the backplane from being connected to the card until a stop command or bus idle occurs on the backplane without bus contention on the card. When the connection is made, the PCA9511A provides bidirectional buffering, keeping the backplane and card capacitances isolated.
The PCA9511A rise time accelerator circuitry allows the use of weaker DC pull-up currents while still meeting rise time requirements. The PCA9511A incorporates a digital ENABLE input pin, which enables the device when asserted HIGH and forces the device into a low current mode when asserted LOW, and an open-drain READY output pin, which indicates that the backplane and card sides are connected together (HIGH) or not (LOW).
During insertion, the PCA9511A SDA and SCL lines are precharged to 1 V to minimize the current required to charge the parasitic capacitance of the chip.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9511AD | PCA9511AD | 9352 793 07112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | PCA9511AD
| week 13, 2005 |
| PCA9511AD | PCA9511AD-T | 9352 793 07118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | PCA9511AD
| week 13, 2005 |
| PCA9511ADP | PCA9511ADP-T | 9352 793 08118 | Volume production | SOT505-1
(TSSOP8) | Reel Pack, SMD, 13" | Standard Marking | PCA9511ADP
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9511AD | 9352 793 07112 | 1.4300 | NA | DIGI-KEY CORPORATION | 5,263 | 6/29/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 2,404 | 7/4/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,793 | 7/5/2008 | Buy online | ||||
| PCA9511AD | 9352 793 07118 | 1.4300 | Order samples | |||||
| PCA9511ADP | 9352 793 08118 | 1.8200 | NA | DIGI-KEY CORPORATION | 2,500 | 6/29/2008 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 2,500 | 7/4/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 2,440 | 7/5/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 2,315 | 6/29/2008 | Buy online |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | I²C-bus(kHz) | Operating voltage(VDC) | Inputs | Outputs |
|---|---|---|---|---|---|---|
| PCA9511AD | SOT96-1
(SO8) | -40~85 | 400 | 2.7~5.5 | 1 | 1 |
| PCA9511ADP | SOT505-1
(TSSOP8) | -40~85 | 400 | 2.7~5.5 | 1 | 1 |
PCA9511A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.