The PCA9511A is a hot swappable I2C-bus and SMBus buffer that allows I/O card insertion into a live backplane without corrupting the data and clock buses. Control circuitry prevents the backplane from being connected to the card until a stop command or bus idle occurs on the backplane without bus contention on the card. When the connection is made, the PCA9511A provides bidirectional buffering, keeping the backplane and card capacitances isolated.
The PCA9511A rise time accelerator circuitry allows the use of weaker DC pull-up currents while still meeting rise time requirements. The PCA9511A incorporates a digital ENABLE input pin, which enables the device when asserted HIGH and forces the device into a low current mode when asserted LOW, and an open-drain READY output pin, which indicates that the backplane and card sides are connected together (HIGH) or not (LOW).
During insertion, the PCA9511A SDA and SCL lines are precharged to 1 V to minimize the current required to charge the parasitic capacitance of the chip.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9511AD | PCA9511AD,112 | 9352 793 07112 | Volume production | SOT96 | Tube | Standard Marking | |
| PCA9511AD | PCA9511AD,118 | 9352 793 07118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9511ADP | PCA9511ADP,118 | 9352 793 08118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9511AD | PCA9511AD,112 | PCA9511AD |
| week 13, 2005 | ||||
| PCA9511AD | PCA9511AD,118 | PCA9511AD |
| week 13, 2005 | ||||
| PCA9511ADP | PCA9511ADP,118 | PCA9511ADP |
| week 13, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9511AD | 9352 793 07112 | PCA9511AD,112 | 1.4300 | NA | DIGI-KEY CORPORATION | 3,335 | 11/7/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 1,328 | 11/7/2009 | Buy online | ||||||
| PCA9511AD | 9352 793 07118 | PCA9511AD,118 | 1.4300 | ASIA | SAC - Taiwan | yes | 2500 | 11/08/2009 | Buy online | Order samples |
| ASIA | WPI | 17,500 | 2500 | 11/07/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 740 | 11/7/2009 | Buy online | ||||||
| PCA9511ADP | 9352 793 08118 | PCA9511ADP,118 | 1.8200 | ASIA | SAC - Taiwan | yes | 2500 | 11/08/2009 | Buy online | Order samples |
| ASIA | WPI | 2,500 | 2500 | 11/07/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 4,306 | 11/7/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,300 | 11/7/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,500 | 11/7/2009 | Buy online |
Support Documents