The PCA9512 is a hot swappable I2C and SMBus buffer that allows I/O card insertion into a live backplane without corruption of the data and clock buses and includes two dedicated supply voltage pins to provide level shifting between 3.3 V and 5 V systems while maintaining the best noise margin for each voltage level. Either pin may be powered with supply voltages ranging from 2.7 V to 5.5 V with no constraints on which supply voltage is higher. Control circuitry prevents the backplane from being connected to the card until a stop bit or bus idle occurs on the backplane without bus contention on the card. When the connection is made, the PCA9512 provides bi-directional buffering, keeping the backplane and card capacitances isolated.
The dynamic offset design of the PCA9510/11/12/13/14 I/O drivers allow them to be connected to another PCA9510/11/12/13/14 device in series or in parallel and to the A side of the PCA9517. The PCA9510/11/12/13/14 can not connect to the static offset I/Os used on the PCA9515/15A/16/16A/17 B side and PCA9518.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9512D | PCA9512D,112 | 9352 755 93112 | Withdrawn Replacement product | SOT96 | Tube | Standard Marking | |
| PCA9512D | PCA9512D,118 | 9352 755 93118 | Withdrawn Replacement product | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9512DP | PCA9512DP,118 | 9352 755 94118 | Discontinued Replacement product | SOT505 | Reel Pack, SMD, 13" | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9512D | PCA9512D,112 | Not available |
| week 13, 2005 | ||||
| PCA9512D | PCA9512D,118 | Not available |
| week 13, 2005 | ||||
| PCA9512DP | PCA9512DP,118 | PCA9512DP |
| Always Pb-free |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCA9512D | 935275593112 | 1-Oct-07 | 31-Mar-08 | PCA9512AD | DN 59 |
| Limited Supply.. This is a Boeblingen plant closure discontinued part type. |
| PCA9512D | 935275593118 | 1-Oct-07 | 31-Mar-08 | PCA9512AD | DN 59 |
| Limited Supply.. This is a Boeblingen plant closure discontinued part type. |
| PCA9512DP | 935275594118 | 1-Oct-07 | 31-Mar-08 | PCA9512ADP | DN 59 |
| Limited Supply.. This is a Boeblingen plant closure discontinued part type. |
Related applications
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | I²C-bus(kHz) | Operating voltage(VDC) | Operating Voltage Range 2(V) | Inputs | Outputs |
|---|---|---|---|---|---|---|---|
| PCA9512D | SOT96
| -40~85 | 400 | 2.7~5.5 | 2.7~5.5 | 1 | 1 |
| PCA9512DP | SOT505
| -40~85 | 400 | 2.7~5.5 | 2.7~5.5 | 1 | 1 |
Similar products
PCA9512
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.