The PCA9513A and PCA9514A are hot swappable I2C-bus and SMBus buffers that allow I/O card insertion into a live backplane without corrupting the data and clock buses. Control circuitry prevents the backplane from being connected to the card until a stop command or bus idle occurs on the backplane without bus contention on the card. When the connection is made, the PCA9513A and PCA9514A provides bidirectional buffering, keeping the backplane and card capacitances isolated.
Rise time accelerator circuitry allows the use of weaker DC pull-up currents while still meeting rise time requirements. The PCA9513A and PCA9514A incorporates a digital ENABLE input pin, which enables the device when asserted HIGH and forces the device into a Low current mode when asserted LOW, and an open-drain READY output pin, which indicates that the backplane and card sides are connected together (HIGH) or not (LOW).
The PCA9513A supplies a 92 uA current source to SCLIN and SDAIN pins in lieu of using pull-up resistors which is ideal for multidrop bus applications. Including the current source in the device provides for a consistent RC time constant as cards are removed and inserted into the backplane. The current source is high-impedance whenever the pin voltage is greater than the part VCC .
The PCA9513A and PCA9514A rise time accelerator threshold is 0.8 V to provide better noise margin over the PCA9511A which is set to 0.6 V.
Remark: The dynamic offset design of the PCA9510A/11A/12A/13A/14A I/O drivers allow them to be connected to another PCA9510A/11A/12A/13A/14A device in series or in parallel and to the A side of the PCA9517. The PCA9510A/11A/12A/13A/14A cannot connect to the static offset I/Os used on the PCA9515/15A/16/16A/18 or PCA9517 B side or P82B96 Sx/y side.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9513AD | PCA9513AD | 9352 798 66112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | PCA9513AD
| Always Pb-free |
| PCA9513AD | PCA9513AD-T | 9352 798 66118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | PCA9513AD
| Always Pb-free |
| PCA9513ADP | PCA9513ADP-T | 9352 798 65118 | Volume production | SOT505-1
(TSSOP8) | Reel Pack, SMD, 13" | Standard Marking | PCA9513ADP
| Always Pb-free |
| PCA9514AD | PCA9514AD | 9352 798 67112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | PCA9514AD
| Always Pb-free |
| PCA9514AD | PCA9514AD-T | 9352 798 67118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | PCA9514AD
| Always Pb-free |
| PCA9514ADP | PCA9514ADP-T | 9352 798 68118 | Volume production | SOT505-1
(TSSOP8) | Reel Pack, SMD, 13" | Standard Marking | PCA9514ADP
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9513AD | 9352 798 66112 | 1.5000 | Order samples | |||||
| PCA9513AD | 9352 798 66118 | 1.5000 | not available | |||||
| PCA9513ADP | 9352 798 65118 | 1.5000 | Order samples | |||||
| PCA9514AD | 9352 798 67112 | 1.5000 | Order samples | |||||
| PCA9514AD | 9352 798 67118 | 1.5000 | not available | |||||
| PCA9514ADP | 9352 798 68118 | 1.5000 | Order samples |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | I²C-bus(kHz) | Operating voltage(VDC) | Inputs | Outputs |
|---|---|---|---|---|---|---|
| PCA9513AD | SOT96-1
(SO8) | -40~85 | 400 | 2.7~5.5 | 1 | 1 |
| PCA9513ADP | SOT505-1
(TSSOP8) | -40~85 | 400 | 2.7~5.5 | 1 | 1 |
| PCA9514AD | SOT96-1
(SO8) | -40~85 | 400 | 2.7~5.5 | 1 | 1 |
| PCA9514ADP | SOT505-1
(TSSOP8) | -40~85 | 400 | 2.7~5.5 | 1 | 1 |
PCA9513A; PCA9514A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.