The PCA9513A and PCA9514A are hot swappable I2C-bus and SMBus buffers that allow I/O card insertion into a live backplane without corrupting the data and clock buses. Control circuitry prevents the backplane from being connected to the card until a stop command or bus idle occurs on the backplane without bus contention on the card. When the connection is made, the PCA9513A and PCA9514A provides bidirectional buffering, keeping the backplane and card capacitances isolated.
Rise time accelerator circuitry allows the use of weaker DC pull-up currents while still meeting rise time requirements. The PCA9513A and PCA9514A incorporates a digital ENABLE input pin, which enables the device when asserted HIGH and forces the device into a Low current mode when asserted LOW, and an open-drain READY output pin, which indicates that the backplane and card sides are connected together (HIGH) or not (LOW).
The PCA9513A supplies a 92 uA current source to SCLIN and SDAIN pins in lieu of using pull-up resistors which is ideal for multidrop bus applications. Including the current source in the device provides for a consistent RC time constant as cards are removed and inserted into the backplane. The current source is high-impedance whenever the pin voltage is greater than the part VCC.
The PCA9513A and PCA9514A rise time accelerator threshold is 0.8 V to provide better noise margin over the PCA9511A which is set to 0.6 V.
Remark: The dynamic offset design of the PCA9510A/11A/12A/13A/14A I/O drivers allow them to be connected to another PCA9510A/11A/12A/13A/14A device in series or in parallel and to the A side of the PCA9517. The PCA9510A/11A/12A/13A/14A cannot connect to the static offset I/Os used on the PCA9515/15A/16/16A/18 or PCA9517 B side or P82B96 Sx/y side.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9513AD | PCA9513AD,112 | 9352 798 66112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | |
| PCA9513AD | PCA9513AD,118 | 9352 798 66118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | |
| PCA9513ADP | PCA9513ADP,118 | 9352 798 65118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9514AD | PCA9514AD,112 | 9352 798 67112 | Volume production | SOT96 | Tube | Standard Marking | |
| PCA9514AD | PCA9514AD,118 | 9352 798 67118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9514ADP | PCA9514ADP,118 | 9352 798 68118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9513AD | PCA9513AD,112 | PCA9513AD |
| Always Pb-free | ||||
| PCA9513AD | PCA9513AD,118 | PCA9513AD |
| Always Pb-free | ||||
| PCA9513ADP | PCA9513ADP,118 | PCA9513ADP |
| Always Pb-free | ||||
| PCA9514AD | PCA9514AD,112 | PCA9514AD |
| Always Pb-free | ||||
| PCA9514AD | PCA9514AD,118 | PCA9514AD |
| Always Pb-free | ||||
| PCA9514ADP | PCA9514ADP,118 | PCA9514ADP |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9513AD | 9352 798 66112 | PCA9513AD,112 | 1.5000 | not available | ||||||
| PCA9513AD | 9352 798 66118 | PCA9513AD,118 | 1.5000 | not available | ||||||
| PCA9513ADP | 9352 798 65118 | PCA9513ADP,118 | 1.5000 | ASIA | WPI | 2,500 | 2500 | 11/07/2009 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 549 | 11/7/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 69 | 11/7/2009 | Buy online | ||||||
| PCA9514AD | 9352 798 67112 | PCA9514AD,112 | 1.5000 | NA | DIGI-KEY CORPORATION | 1,280 | 11/7/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 191 | 11/7/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 60 | 11/7/2009 | Buy online | ||||||
| PCA9514AD | 9352 798 67118 | PCA9514AD,118 | 1.5000 | not available | ||||||
| PCA9514ADP | 9352 798 68118 | PCA9514ADP,118 | 1.5000 | NA | DIGI-KEY CORPORATION | 968 | 11/7/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,670 | 11/7/2009 | Buy online |
Support Documents