NXP Semiconductors


Select site:

English

Datasheet

PCA9515
(Product Specification)
29-Sep-04, 11 pages, 110 kB

Download all documentation

General description

The PCA9515 is a BiCMOS integrated circuit intended for application in I2C and SMBus systems.

While retaining all the operating modes and features of the I2C system it permits extension of the I2C-bus by buffering both the data (SDA) and the clock (SCL) lines, thus enabling two buses of 400 pF.

The I2C-bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9515 enables the system designer to isolate two halves of a bus, thus more devices or longer length can be accommodated. It can also be used to run two buses, one at 5 V and the other at 3.3 V or a 400 kHz and 100 kHz bus, where the 100 kHz bus is isolated when 400 kHz operation of the other is required.

Two or more PCA9515s cannot be put in series. The PCA9515 design does not allow this configuration. Since there is no direction pin, slightly different "legal" low voltage levels are used to avoid lock-up conditions between the input and the output. A "regular low" applied at the input of a PCA9515 will be propagated as a "buffered low" with a slightly higher value. When this "buffered low" is applied to another PCA9515, PCA9516, or PCA9518 in series, the second PCA9515, PCA9516, or PCA9518 will not recognize it as a "regular low" and will not propagate it as a "buffered low" again. The PCA9510/9511/9513/9514 and PCA9512 cannot be used in series with the PCA9515, PCA9516, or PCA9518 but can be used in series with themselves since they use shifting instead of static offsets to avoid lock-up conditions.

Features

  • 2 channel, bi-directional buffer
  • I2C-bus and SMBus compatible
  • Active-HIGH repeater enable input
  • Open-drain input/outputs
  • Lock-up free operation
  • Supports arbitration and clock stretching across the repeater
  • Accommodates standard mode and fast mode I2C devices and multiple masters
  • Powered-off high impedance I2C pins
  • Operating supply voltage range of 3.0 V to 3.6 V
  • 5.5 V tolerant I2C and enable pins
  • 0 to 400 kHz clock frequency1
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101.
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA.
  • Package offerings: SO and TSSOP (MSOP)
1. The maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9515DPCA9515D9352 686 51112Volume productionSOT96-1
(SO8)
TubeStandard MarkingPCA9515D
week 5, 2005
PCA9515DPCA9515D-T9352 686 51118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingPCA9515D
week 5, 2005
PCA9515DPPCA9515DP-T9352 686 35118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingPCA9515DP
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9515D9352 686  51112  1.0200NAARROW ELECTRONICS1,86310/6/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING3,21210/3/2008 Buy online  
   NADIGI-KEY CORPORATION2,53310/2/2008 Buy online  
   NAMOUSER ELECTRONICS1,6239/30/2008 Buy online  
PCA9515D9352 686  51118  1.0200NAFUTURE ELECTRONICS6,00010/3/2008 Buy online Order samples
PCA9515DP9352 686  35118  1.0200NAARROW ELECTRONICS7,50010/6/2008 Buy online Order samples
   NADIGI-KEY CORPORATION5,00010/2/2008 Buy online  
   NAFUTURE ELECTRONICS3,00010/3/2008 Buy online  

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs
PCA9515DSOT96-1
(SO8)
-40~854003.0~3.611
PCA9515DPSOT505-1
(TSSOP8)
-40~854003.0~3.611

Similar products

PCA9515 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.