The PCA9516A is a CMOS integrated circuit intended for application in I 2 C and SMBus systems.
While retaining all the operating modes and features of the I2 system, it permits extension of the I2C-bus by buffering both the data (SDA) and the clock (SCL) lines, thus enabling five buses of 400 pF.
The I2C-bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9516A enables the system designer to divide the bus into five segments off of a hub where any segment to segment transition sees only one repeater delay.
It can also be used to run different buses at 5 V and 3.3 V or 400 kHz and 100 kHz buses where the 100 kHz bus is isolated when 400 kHz operation of the other bus is required.
Two or more PCA9516As cannot be put in series. The PCA9516A design does not allow this configuration. Since there is no direction pin, slightly different "egal low voltage levels are used to avoid lock-up conditions between the input and the output of each repeater in the hub. A "regular LOW" applied at the input of a PCA9516A will be propagated as a "buffered LOW" with a slightly higher value on all the enabled outputs. When this "buffered LOW" is applied to another PCA9515A, PCA9516A, or PCA9518 in series, the second PCA9515A, PCA9516A, or PCA9518 will not recognize it as a "regular LOW" and will not propagate it as a "buffered LOW" again. The PCA9510/9511/9513/9514 and PCA9512 cannot be used in series with the PCA9515A, PCA9516A, or PCA9518 but can be used in series with themselves since they use shifting instead of static offsets to avoid lock-up conditions.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9516AD | PCA9516AD | 9352 758 82112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | PCA9516AD
| week 13, 2005 |
| PCA9516AD | PCA9516AD-T | 9352 758 82118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | PCA9516AD
| week 13, 2005 |
| PCA9516APW | PCA9516APW | 9352 758 83112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | PCA9516APW
| week 13, 2005 |
| PCA9516APW | PCA9516APW-T | 9352 758 83118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | PCA9516APW
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9516AD | 9352 758 82112 | 1.4600 | NA | ARROW ELECTRONICS | 312 | 8/5/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 867 | 8/5/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 60 | 8/5/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,429 | 8/4/2008 | Buy online | ||||
| PCA9516AD | 9352 758 82118 | 1.3000 | NA | ARROW ELECTRONICS | 5,000 | 8/5/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 2,500 | 8/5/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 2,483 | 8/5/2008 | Buy online | ||||
| PCA9516APW | 9352 758 83112 | 1.2700 | NA | ARROW ELECTRONICS | 2,144 | 8/5/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 1,949 | 8/5/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 952 | 8/5/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 1,559 | 8/5/2008 | Buy online | ||||
| PCA9516APW | 9352 758 83118 | 1.2700 | NA | DIGI-KEY CORPORATION | 5,000 | 8/5/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 1,990 | 8/5/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 1,500 | 8/5/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 2,116 | 8/4/2008 | Buy online |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | I²C-bus(kHz) | Operating voltage(VDC) | Inputs | Outputs |
|---|---|---|---|---|---|---|
| PCA9516AD | SOT109-1
(SO16) | -40~85 | 400 | 3.0~3.6 | 1 | 4 |
| PCA9516APW | SOT403-1
(TSSOP16) | -40~85 | 400 | 3.0~3.6 | 1 | 4 |
PCA9516A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.