NXP Semiconductors


Select site:

English

PCA9516A

Selection guide

Datasheet

PCA9516A
(Product Specification)
23-Apr-09, 19 pages, 108 kB

Download all documentation

PCA9516A - 5-channel I2C-bus hub

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9516A is a CMOS integrated circuit intended for application in I2C-bus and SMBus systems.

While retaining all the operating modes and features of the I2C-bus system, it permits extension of the I2C-bus by buffering both the data (SDAn) and the clock (SCLn) lines, thus enabling five buses of 400 pF.

The I2C-bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9516A enables the system designer to divide the bus into five segments off of a hub where any segment-to-segment transition sees only one repeater delay.

It can also be used to run different buses at 5 V and 3.3 V or 400 kHz and 100 kHz buses where the 100 kHz bus is isolated when 400 kHz operation of the other bus is required.

Two or more PCA9516As cannot be put in series. The PCA9516A design does not allow this configuration. Since there is no direction pin, slightly different 'legal' low voltage levels are used to avoid lock-up conditions between the input and the output of each repeater in the hub. A 'regular LOW' applied at the input of a PCA9516A will be propagated as a 'buffered LOW' with a slightly higher value on all the enabled outputs. When this 'buffered LOW' is applied to another PCA9515A, PCA9516A, or PCA9518A in series, the second PCA9515A, PCA9516A, or PCA9518A will not recognize it as a 'regular LOW' and will not propagate it as a 'buffered LOW' again. The PCA9510A/9511A/9513A/9514A and PCA9512A cannot be used in series with the PCA9515A, PCA9516A, or PCA9518A, but can be used in series with themselves since they use shifting instead of static offsets to avoid lock-up conditions.

Features

  • 5 channel, bidirectional buffer
  • I2C-bus and SMBus compatible
  • Active HIGH individual repeater enable input
  • Open-drain input/outputs
  • Lock-up free operation
  • Supports arbitration and clock stretching across the repeater
  • Accommodates Standard-mode and Fast-mode I2C-bus devices and multiple masters
  • Powered-off high-impedance I2C-bus pins
  • Operating supply voltage range of 2.3 V to 3.6 V
  • 5.5 V tolerant I2C-bus and enable pins
  • 0 Hz to 400 kHz clock frequency1
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO16 and TSSOP16

1. The maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9516ADPCA9516AD,1129352 758 82112Volume productionSOT109TubeStandard Marking
PCA9516ADPCA9516AD,1189352 758 82118Volume productionSOT109Reel Pack, SMD, 13"Standard Marking
PCA9516APWPCA9516APW,1129352 758 83112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
PCA9516APWPCA9516APW,1189352 758 83118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9516ADPCA9516AD,112PCA9516AD
week 13, 2005
PCA9516ADPCA9516AD,118PCA9516AD
week 13, 2005
PCA9516APWPCA9516APW,112PCA9516APW
week 13, 2005
PCA9516APWPCA9516APW,118PCA9516APW
week 13, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9516AD9352 758 82112  PCA9516AD,112  1.4600NAARROW ELECTRONICS202 11/6/2009Buy onlinenot available
    NADIGI-KEY CORPORATION716 11/7/2009Buy online 
    NAMOUSER ELECTRONICS1,328 11/7/2009Buy online 
PCA9516AD9352 758 82118  PCA9516AD,118  1.3000NADIGI-KEY CORPORATION4,922 11/7/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,446 11/7/2009Buy online 
PCA9516APW9352 758 83112  PCA9516APW,112  1.2700NADIGI-KEY CORPORATION1,371 11/7/2009Buy onlinenot available
PCA9516APW9352 758 83118  PCA9516APW,118  1.2700ASIAWPI2,500250011/07/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION3,445 11/7/2009Buy online 
    NAMOUSER ELECTRONICS2,420 11/7/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs
PCA9516ADSOT109
-40~854003.0~3.614
PCA9516APWSOT403-1
(TSSOP16)
-40~854003.0~3.614