The PCA9516 is a BiCMOS integrated circuit intended for application in I2C and SMBus systems.
While retaining all the operating modes and features of the I2C system, it permits extension of the I2C-bus by buffering both the data (SDA) and the clock (SCL) lines, thus enabling five buses of 400 pF. The I 2 C-bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9516 enables the system designer to divide the bus into five segments off of a hub where any segment to segment transition sees only one repeater delay.
It can also be used to run different buses at 5 V and 3.3 V or 400 kHz and 100 kHz buses where the 100 kHz bus is isolated when 400 kHz operation of the other bus is required.
Two or more PCA9516s cannot be put in series. The PCA9516 design does not allow this configuration. Since there is no direction pin, slightly different "legal" low voltage levels are used to avoid lock-up conditions between the input and the output of each repeater in the hub. A "regular LOW" applied at the input of a PCA9516 will be propagated as a "buffered LOW" with a slightly higher value on all the enabled outputs. When this "buffered LOW" is applied to another PCA9515, PCA9516, or PCA9518 in series, the second PCA9515, PCA9516, or PCA9518 will not recognize it as a "regular LOW" and will not propagate it as a "buffered LOW" again. The PCA9510/9511/9513/9514 and PCA9512 cannot be used in series with the PCA9515, PCA9516, or PCA9518 but can be used in series with themselves since they use shifting instead of static offsets to avoid lock-up conditions.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9516D | PCA9516D,112 | 9352 688 80112 | Discontinued Replacement product | SOT109 | Tube | Standard Marking | |
| PCA9516D | PCA9516D,118 | 9352 688 80118 | Discontinued Replacement product | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9516PW | PCA9516PW,112 | 9352 712 19112 | Discontinued Replacement product | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| PCA9516PW | PCA9516PW,118 | 9352 712 19118 | Discontinued Replacement product | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9516D | PCA9516D,112 | PCA9516D |
| week 6, 2004 | ||||
| PCA9516D | PCA9516D,118 | PCA9516D |
| week 6, 2004 | ||||
| PCA9516PW | PCA9516PW,112 | PCA9516PW |
| week 48, 2004 | ||||
| PCA9516PW | PCA9516PW,118 | PCA9516PW |
| week 48, 2004 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCA9516D | 935268880112 | 31-mrt-10 | 30-jun-10 | PCA9516AD | DN 64 |
| Standard End of Life. |
| PCA9516D | 935268880118 | 31-mrt-10 | 30-jun-10 | PCA9516AD | DN 64 |
| Standard End of Life. |
| PCA9516PW | 935271219112 | 31-mrt-10 | 30-jun-10 | PCA9516APW | DN 64 |
| Standard End of Life. |
| PCA9516PW | 935271219118 | 31-mrt-10 | 30-jun-10 | PCA9516APW | DN 64 |
| Standard End of Life. |
Related applications
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | I²C-bus(kHz) | Operating voltage(VDC) | Inputs | Outputs |
|---|---|---|---|---|---|---|
| PCA9516D | SOT109
| -40~85 | 400 | 3.0~3.6 | 1 | 4 |
| PCA9516PW | SOT403-1
(TSSOP16) | -40~85 | 400 | 3.0~3.6 | 1 | 4 |
Similar products
PCA9516
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.