The PCA9518A is a CMOS integrated circuit intended for application in I2C-bus and SMBus systems.
While retaining all the operating modes and features of the I2C-bus system, it permits extension of the I2C-bus by buffering both the data (SDA) and the clock (SCL) lines, thus enabling virtually an unlimited number of buses of 400 pF.
The I2C-bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9518A enables the system designer to divide the bus into an unlimited number of segments off of a hub where any segment to segment transition sees only one repeater delay and is multiple master capable on each segment.
Using multiple PCA9518A parts, any width hub (in multiples of five)1 can be implemented using the expansion pins.
The PCA9518A is a wider voltage range (2.3 V to 3.6 V) version of the PCA9518 and also improves partial power-down performance, keeping I2C-bus I/O pins in high-impedance state when VDD is below 2.0 V.
A PCA9518 cluster cannot be put in series with a PCA9515/16 or with another PCA9518 cluster. Multiple PCA9518 devices can be grouped with other PCA9518 devices into any size cluster thanks to the EXPxxxn pins that allow the I2C-bus signals to be sent/received from/to one PCA9518 to/from another PCA9518 within the cluster. Since there is no direction pin, slightly different 'legal' low voltage levels are used to avoid lock-up conditions between the input and the output of individual repeaters in the cluster. A 'regular LOW' applied at the input of any of the PCA9518 devices will then be propagated as a 'buffered LOW' with a slightly higher LOW value to all enabled outputs in the PCA9518 cluster. When this 'buffered LOW' is applied to a PCA9515 and PCA9516 or separate PCA9518 cluster (not connected via the EXPxxxn pins) in series, the second PCA9515 and PCA9516 or PCA9518 cluster will not recognize it as a 'regular LOW' and will not propagate it as a 'buffered LOW' again. The PCA9510/9511/9513/9514 and PCA9512 cannot be used in series with the PCA9515 and PCA9516 or PCA9518 either, but can be used in series with themselves since they use shifting instead of static offsets to avoid lock-up conditions. This note is applicable to the 'A' versions of these devices also.
1. Only four ports per device are available if individual Enable is required.
2. The maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9518AD | PCA9518AD | 9352 842 53112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | PCA9518AD
| Always Pb-free |
| PCA9518AD | PCA9518AD-T | 9352 842 53118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | PCA9518AD
| Always Pb-free |
| PCA9518APW | PCA9518APW | 9352 842 54512 | Volume production | SOT360-1
(TSSOP20) | Tube Dry Pack | Standard Marking | PCA9518APW
| Always Pb-free |
| PCA9518APW | PCA9518APW-T | 9352 842 54518 | Volume production | SOT360-1
(TSSOP20) | Reel Dry Pack, SMD, 13" | Standard Marking | PCA9518APW
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9518AD | 9352 842 53112 | not available | ||||||
| PCA9518AD | 9352 842 53118 | not available | ||||||
| PCA9518APW | 9352 842 54512 | NA | DIGI-KEY CORPORATION | 1,295 | 6/29/2008 | Buy online | not available | |
| PCA9518APW | 9352 842 54518 | Order samples |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.