The PCA9518A is a CMOS integrated circuit intended for application in I2C-bus and SMBus systems.
While retaining all the operating modes and features of the I2C-bus system, it permits extension of the I2C-bus by buffering both the data (SDA) and the clock (SCL) lines, thus enabling virtually an unlimited number of buses of 400 pF.
The I2C-bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9518A enables the system designer to divide the bus into an unlimited number of segments off of a hub where any segment to segment transition sees only one repeater delay and is multiple master capable on each segment.
Using multiple PCA9518A parts, any width hub (in multiples of five)1 can be implemented using the expansion pins.
The PCA9518A is a wider voltage range (2.3 V to 3.6 V) version of the PCA9518 and also improves partial power-down performance, keeping I2C-bus I/O pins in high-impedance state when VDD is below 2.0 V.
A PCA9518 cluster cannot be put in series with a PCA9515/16 or with another PCA9518 cluster. Multiple PCA9518 devices can be grouped with other PCA9518 devices into any size cluster thanks to the EXPxxxn pins that allow the I2C-bus signals to be sent/received from/to one PCA9518 to/from another PCA9518 within the cluster. Since there is no direction pin, slightly different 'legal' low voltage levels are used to avoid lock-up conditions between the input and the output of individual repeaters in the cluster. A 'regular LOW' applied at the input of any of the PCA9518 devices will then be propagated as a 'buffered LOW' with a slightly higher LOW value to all enabled outputs in the PCA9518 cluster. When this 'buffered LOW' is applied to a PCA9515 and PCA9516 or separate PCA9518 cluster (not connected via the EXPxxxn pins) in series, the second PCA9515 and PCA9516 or PCA9518 cluster will not recognize it as a 'regular LOW 'and will not propagate it as a 'buffered LOW' again. The PCA9510/9511/9513/9514 and PCA9512 cannot be used in series with the PCA9515 and PCA9516 or PCA9518 either, but can be used in series with themselves since they use shifting instead of static offsets to avoid lock-up conditions. This note is applicable to the 'A' versions of these devices also.
1. Only four ports per device are available if individual Enable is required.2. The maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9518AD | PCA9518AD,112 | 9352 842 53112 | Volume production | SOT163 | Tube | Standard Marking | |
| PCA9518AD | PCA9518AD,118 | 9352 842 53118 | Volume production | SOT163 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9518APW | PCA9518APW,512 | 9352 842 54512 | Volume production | SOT360 | Tube Dry Pack | Standard Marking | |
| PCA9518APW | PCA9518APW,518 | 9352 842 54518 | Volume production | SOT360 | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9518AD | PCA9518AD,112 | PCA9518AD |
| Always Pb-free | ||||
| PCA9518AD | PCA9518AD,118 | PCA9518AD |
| Always Pb-free | ||||
| PCA9518APW | PCA9518APW,512 | PCA9518APW |
| Always Pb-free | ||||
| PCA9518APW | PCA9518APW,518 | PCA9518APW |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9518AD | 9352 842 53112 | PCA9518AD,112 | not available | |||||||
| PCA9518AD | 9352 842 53118 | PCA9518AD,118 | not available | |||||||
| PCA9518APW | 9352 842 54512 | PCA9518APW,512 | NA | ARROW ELECTRONICS | 1,750 | 11/6/2009 | Buy online | not available | ||
| NA | DIGI-KEY CORPORATION | 575 | 11/7/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 355 | 11/7/2009 | Buy online | ||||||
| PCA9518APW | 9352 842 54518 | PCA9518APW,518 | NA | MOUSER ELECTRONICS | 200 | 11/7/2009 | Buy online | Order samples |
Support Documents