NXP Semiconductors


Select site:

English

General description

The PCA9518 is a BiCMOS integrated circuit intended for application in I2C and SMBus systems.

While retaining all the operating modes and features of the I2C system, it permits extension of the I2C-bus by buffering both the data (SDA) and the clock (SCL) lines, thus enabling virtually unlimited buses of 400 pF.

The I2C-bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9518 enables the system designer to divide the bus into an unlimited number of segments off of a hub where any segment to segment transition sees only one repeater delay and is multiple master capable on each segment.

Using multiple PCA9518 parts, any width hub (in multiples of five)1 can be implemented using the expansion pins.

A PCA9518 cluster cannot be put in series with a PCA9515/16 or with another PCA9518 cluster. Multiple PCA9518 devices can be grouped with other PCA9518 devices into any size cluster thanks to the EXPxxxx pins that allow the I2C signals to be sent/received from/to one PCA9518 to/from another PCA9518 within the cluster. Since there is no direction pin, slightly different "legal" low voltage levels are used to avoid lock up conditions between the input and the output of individual repeaters in the cluster. A "regular low" applied at the input of any of the PCA9518 devices will then be propagated as a buffered "low" with a slightly higher value to all enabled outputs in the PCA9518 cluster. When this "buffered low" is applied to a PCA9515 and PCA9516 or separate PCA9518 cluster (not connected via the EXPxxx pins) in series, the second PCA9515 and PCA9516 or PCA9518 cluster will not recognize it as a "regular low" and will not propagate it as a "buffered low" again. The PCA9510/9511/9513/9514 and PCA9512 cannot be used in series with the PCA9515 and PCA9516 or PCA9518 but can be used in series with themselves since they use shifting instead of static offsets to avoid lock up conditions.

1. Only four ports per device are available if individual Enable is required.

Features

  • Expandable 5 channel, bi-directional buffer
  • I2C-bus and SMBus compatible
  • Active-HIGH individual repeater enable inputs
  • Open-drain input/outputs
  • Lock-up free operation
  • Supports arbitration and clock stretching across the repeater
  • Accommodates standard mode and fast mode I2C devices and multiple masters
  • Powered-off high-impedance I2C pins
  • Operating supply voltage range of 3.0 V to 3.6 V
  • 5 V tolerant I2C and enable pins
  • 0 kHz to 400 kHz clock frequency 2
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101.
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA.
  • Package offerings: SO and TSSOP
2. The maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9518DPCA9518D9352 724 04112Volume productionSOT163-1
(SO20)
TubeStandard MarkingPCA9518D
week 4, 2004
PCA9518DPCA9518D-T9352 724 04118Volume productionSOT163-1
(SO20)
Tape reel smdStandard MarkingPCA9518D
week 4, 2004
PCA9518PWPCA9518PW9352 724 03112Volume productionSOT360-1
(TSSOP20)
TubeStandard MarkingPCA9518PW
week 3, 2005
PCA9518PWPCA9518PW-T9352 724 03118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingPCA9518PW
week 3, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9518D9352 724  04112  1.5700NADIGI-KEY CORPORATION6846/29/2008 Buy online Order samples
PCA9518D9352 724  04118  1.5700     not available
PCA9518PW9352 724  03112  1.5700NAMOUSER ELECTRONICS3,7507/6/2008 Buy online not available
   NADIGI-KEY CORPORATION1,0176/29/2008 Buy online  
   NAARROW ELECTRONICS377/4/2008 Buy online  
PCA9518PW9352 724  03118  1.5700      Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10216_1; I2C manual (27-Mar-03)
AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)
AN255_2; I2C / SMBus Repeaters, Hubs and Expanders (19-Dec-02)
AN255_2; I2C / SMBus Repeaters, Hubs and Expanders (19-Dec-02)
AN262_2; PCA954X FAMILY OF I²C / SMBus MULTIPLEXERS and SWITCHES (01-Oct-04)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
design_con_2003_tecforum_i2c_bus_overview; DesignCon 2003 TecForum I 2 C Bus Overview (2003-01-27)
75009899; Expandable 5-Channel Hub (2002-06-01)
75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
75012744; I2C Bus Solutions 2004 (2004-02-01)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
philips_i2c_logic_overview; Interface Products Business Line Specialty Logic Product Line I2C Logic Family Overview (2004-01-01)
75012799; PCA9515x/PCA9516x - 2-channel I2C bus repeaters and 5-channel I2C hubs (2004-06-15)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs
PCA9518DSOT163-1
(SO20)
-40~85 400 3.0~3.6 1 4
PCA9518PWSOT360-1
(TSSOP20)
-40~85 400 3.0~3.6 1 4

Similar products

PCA9518 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.