NXP Semiconductors


Select site:

English

PCA9530

Selection guide

Datasheet

PCA9530
(Product Specification)
26-Feb-09, 24 pages, 144 kB

Download all documentation

General description

The PCA9530 is a 2-bit I2C-bus and SMBus I/O expander optimized for dimming LEDs in 256 discrete steps for Red/Green/Blue (RGB) color mixing and backlight applications.

The PCA9530 contains an internal oscillator with two user programmable blink rates and duty cycles coupled to the output PWM. The LED brightness is controlled by setting the blink rate high enough (> 100 Hz) that the blinking cannot be seen and then using the duty cycle to vary the amount of time the LED is on and thus the average current through the LED.

The initial setup sequence programs the two blink rates/duty cycles for each individual PWM. From then on, only one command from the bus master is required to turn individual LEDs ON, OFF, BLINK RATE 1 or BLINK RATE 2. Based on the programmed frequency and duty cycle, BLINK RATE 1 and BLINK RATE 2 will cause the LEDs to appear at a different brightness or blink at periods up to 1.69 second. The open-drain outputs directly drive the LEDs with maximum output sink current of 25 mA per bit and 50 mA per package.

To blink LEDs at periods greater than 1.69 second, the bus master (MCU, MPU, DSP, chip set, etc.) must send repeated commands to turn the LED on and off as is currently done when using normal I/O Expanders like the NXP Semiconductors PCF8574 or PCA9554. Any bits not used for controlling the LEDs can be used for General Purpose parallel Input/Output (GPIO) expansion which provides a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, alarm monitoring, fans, etc.

The active LOW hardware reset pin (RESET) and Power-On Reset (POR) initialize the registers to their default state causing the bits to be set HIGH (LED off).

One hardware address pin on the PCA9530 allows two devices to operate on the same bus.

Features

  • 2 LED drivers (on, off, flashing at a programmable rate)
  • 2 selectable, fully programmable blink rates (frequency and duty cycle) between 0.591 Hz and 152 Hz (1.69 seconds and 6.58 milliseconds)
  • 256 brightness steps
  • Input/output not used as LED drivers can be used as regular GPIOs
  • Internal oscillator requires no external components
  • I2C-bus interface logic compatible with SMBus
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • Active LOW reset input (RESET)
  • 2 open-drain outputs directly drive LEDs to 25 mA
  • Edge rate control on outputs
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO8, TSSOP8 (MSOP8)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9530DPCA9530D,1129352 762 96112Volume productionSOT96-1
(SO8)
TubeStandard MarkingPCA9530D
week 5, 2005
PCA9530DPCA9530D,1189352 762 96118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingPCA9530D
week 5, 2005
PCA9530DPPCA9530DP,1189352 762 97118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingPCA9530DP
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9530D9352 762 96112  PCA9530D,112  0.8700      not available
PCA9530D9352 762 96118  PCA9530D,118  0.8700NADIGI-KEY CORPORATION7,205 7/3/2009Buy onlineOrder samples
PCA9530DP9352 762 97118  PCA9530DP,118  0.8700NADIGI-KEY CORPORATION2,922 7/3/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,317 7/4/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
PWMs# of BitsI²C-bus(kHz)Operating voltage(VDC)Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
Reset input pin
PCA9530DSOT96-1
(SO8)
-40~852 (160 Hz to 1.6 sec)24002.3~5.525250yes
PCA9530DPSOT505-1
(TSSOP8)
-40~852 (160 Hz to 1.6 sec)24002.3~5.525250yes


Similar products
PCA9530 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.