NXP Semiconductors


Select site:

English

PCA9532

Selection guide

Datasheet

PCA9532
(Product Specification)
17-Mar-09, 29 pages, 165 kB

Download all documentation

General description

The PCA9532 is a 16-bit I2C-bus and SMBus I/O expander optimized for dimming LEDs in 256 discrete steps for Red/Green/Blue (RGB) color mixing and back light applications.

The PCA9532 contains an internal oscillator with two user programmable blink rates and duty cycles coupled to the output PWM. The LED brightness is controlled by setting the blink rate high enough (> 100 Hz) that the blinking cannot be seen and then using the duty cycle to vary the amount of time the LED is on and thus the average current through the LED.

The initial setup sequence programs the two blink rates/duty cycles for each individual PWM. From then on, only one command from the bus master is required to turn individual LEDs ON, OFF, BLINK RATE 1 or BLINK RATE 2. Based on the programmed frequency and duty cycle, BLINK RATE 1 and BLINK RATE 2 will cause the LEDs to appear at a different brightness or blink at periods up to 1.69 second. The open-drain outputs directly drive the LEDs with maximum output sink current of 25 mA per bit and 200 mA per package (100 mA per octal).

To blink LEDs at periods greater than 1.69 second the bus master (MCU, MPU, DSP, chip set, etc.) must send repeated commands to turn the LED on and off as is currently done when using normal I/O expanders like the NXP Semiconductors PCF8575 or PCA9555. Any bits not used for controlling the LEDs can be used for General Purpose parallel Input/Output (GPIO) expansion, which provides a simple solution when additional I/O is needed for ACPI power switches, sensors, push-buttons, alarm monitoring, fans, etc.

The active LOW hardware reset pin (RESET) and Power-On Reset (POR) initializes the registers to their default state, all zeroes, causing the bits to be set HIGH (LED off).

Three hardware address pins on the PCA9532 allow eight devices to operate on the same bus.

Features

  • 16 LED drivers (on, off, flashing at a programmable rate)
  • Two selectable, fully programmable blink rates (frequency and duty cycle) between 0.591 Hz and 152 Hz (1.69 second and 6.58 milliseconds)
  • 256 brightness steps
  • Input/outputs not used as LED drivers can be used as regular GPIOs
  • Internal oscillator requires no external components
  • I2C-bus interface logic compatible with SMBus
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • Active LOW reset input
  • 16 open-drain outputs directly drive LEDs to 25 mA
  • Controlled edge rates to minimize ground bounce
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO24, TSSOP24, HVQFN24

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9532BSPCA9532BS,1189352 728 39118Volume productionSOT616-1
(HVQFN24)
Reel Pack, SMD, 13"Standard MarkingPCA9532BS
Always Pb-free
PCA9532DPCA9532D,1129352 728 38112Volume productionSOT137-1
(SO24)
TubeStandard MarkingPCA9532D
week 5, 2005
PCA9532DPCA9532D,1189352 728 38118Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13"Standard MarkingPCA9532D
week 5, 2005
PCA9532PWPCA9532PW,1129352 728 37112Volume productionSOT355-1
(TSSOP24)
TubeStandard MarkingPCA9532PW
week 12, 2005
PCA9532PWPCA9532PW,1189352 728 37118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard MarkingPCA9532PW
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9532BS9352 728 39118  PCA9532BS,118  1.2500NADIGI-KEY CORPORATION12,220 7/3/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS200 7/3/2009Buy online 
PCA9532D9352 728 38112  PCA9532D,112  1.2500NADIGI-KEY CORPORATION912 7/3/2009Buy onlinenot available
    NAFUTURE ELECTRONICS2,684 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,140 7/2/2009Buy online 
PCA9532D9352 728 38118  PCA9532D,118  1.2500NAMOUSER ELECTRONICS832 7/4/2009Buy onlineOrder samples
PCA9532PW9352 728 37112  PCA9532PW,112  1.2500NAARROW ELECTRONICS1,251 7/2/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,359 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,150 7/2/2009Buy online 
PCA9532PW9352 728 37118  PCA9532PW,118  1.4900ASIASAC - Taiwanyes250007/04/2009Buy onlinenot available
    ASIAWPI5,000250007/03/2009Buy online 
    NAMOUSER ELECTRONICS1,179 7/4/2009Buy online 
    NAFUTURE ELECTRONICS70 7/3/2009Buy online 

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
PWMs# of BitsI²C-bus(kHz)Operating voltage(VDC)Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
Reset input pin
PCA9532BSSOT616-1
(HVQFN24)
-40~852 (160 Hz to 1.6 sec)164002.3~5.5258200yes
PCA9532DSOT137-1
(SO24)
-40~852 (160 Hz to 1.6 sec)164002.3~5.5258200yes
PCA9532PWSOT355-1
(TSSOP24)
-40~852 (160 Hz to 1.6 sec)164002.3~5.5258200yes


Similar products
PCA9532 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.