NXP Semiconductors


Select site:

English

PCA9533

Selection guide

Datasheet

PCA9533
(Product Specification)
27-Apr-09, 24 pages, 140 kB

Download all documentation

General description

The PCA9533 is a 4-bit I2C-bus and SMBus I/O expander optimized for dimming LEDs in 256 discrete steps for Red/Green/Blue (RGB) color mixing and back light applications.

The PCA9533 contains an internal oscillator with two user programmable blink rates and duty cycles coupled to the output PWM. The LED brightness is controlled by setting the blink rate high enough (> 100 Hz) that the blinking cannot be seen and then using the duty cycle to vary the amount of time the LED is on and thus the average current through the LED.

The initial setup sequence programs the two blink rates/duty cycles for each individual PWM. From then on, only one command from the bus master is required to turn individual LEDs ON, OFF, BLINK RATE 1 or BLINK RATE 2. Based on the programmed frequency and duty cycle, BLINK RATE 1 and BLINK RATE 2 will cause the LEDs to appear at a different brightness or blink at periods up to 1.69 second. The open-drain outputs directly drive the LEDs with maximum output sink current of 25 mA per bit and 100 mA per package.

To blink LEDs at periods greater than 1.69 second the bus master (MCU, MPU, DSP, chip set, etc.) must send repeated commands to turn the LED on and off as is currently done when using normal I/O expanders like the NXP Semiconductors PCF8574 or PCA9554. Any bits not used for controlling the LEDs can be used for General Purpose parallel Input/Output (GPIO) expansion, which provides a simple solution when additional I/O is needed for ACPI power switches, sensors, push-buttons, alarm monitoring, fans, etc.

The Power-On Reset (POR) initializes the registers to their default state, causing the bits to be set HIGH (LED off).

Due to pin limitations, the PCA9533 is not featured with hardware address pins. The PCA9533/01 and the PCA9533/02 have different fixed I2C-bus addresses allowing operation of both on the same bus.

Features

  • 4 LED drivers (on, off, flashing at a programmable rate)
  • Two selectable, fully programmable blink rates (frequency and duty cycle) between 0.591 Hz and 152 Hz (1.69 second and 6.58 milliseconds)
  • 256 brightness steps
  • Input/outputs not used as LED drivers can be used as regular GPIOs
  • Internal oscillator requires no external components
  • I2C-bus interface logic compatible with SMBus
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • 4 open-drain outputs directly drive LEDs to 25 mA
  • Edge rate control on outputs
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO8, TSSOP8 (MSOP8)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9533D/01PCA9533D/01,1129352 744 34112Volume productionSOT96-1
(SO8)
TubeStandard MarkingPCA9533D/01
week 5, 2005
PCA9533D/01PCA9533D/01,1189352 744 34118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingPCA9533D/01
week 5, 2005
PCA9533D/02PCA9533D/02,1129352 744 36112Volume productionSOT96-1
(SO8)
TubeStandard MarkingPCA9533D/02
week 5, 2005
PCA9533D/02PCA9533D/02,1189352 744 36118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingPCA9533D/02
week 5, 2005
PCA9533DP/01PCA9533DP/01,1189352 744 35118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingPCA9533DP/01
week 12, 2005
PCA9533DP/02PCA9533DP/02,1189352 744 37118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingPCA9533DP/02
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9533D/019352 744 34112  PCA9533D/01,112  1.0200NADIGI-KEY CORPORATION1,243 7/3/2009Buy onlinenot available
    NAMOUSER ELECTRONICS39 7/4/2009Buy online 
PCA9533D/019352 744 34118  PCA9533D/01,118  0.8700      not available
PCA9533D/029352 744 36112  PCA9533D/02,112        not available
PCA9533D/029352 744 36118  PCA9533D/02,118        Order samples
PCA9533DP/019352 744 35118  PCA9533DP/01,118  1.0200ASIASAC - Taiwanyes250007/04/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION6,547 7/3/2009Buy online 
    NAMOUSER ELECTRONICS804 7/4/2009Buy online 
PCA9533DP/029352 744 37118  PCA9533DP/02,118        Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
PWMs# of BitsI²C-bus(kHz)Operating voltage(VDC)Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
PCA9533D/01SOT96-1
(SO8)
-40~852 (160 Hz to 1.6 sec)44002.3~5.5251100
PCA9533D/02SOT96-1
(SO8)
-40~852 (160 Hz to 1.6 sec)44002.3~5.5251100
PCA9533DP/01SOT505-1
(TSSOP8)
-40~852 (160 Hz to 1.6 sec)44002.3~5.5251100
PCA9533DP/02SOT505-1
(TSSOP8)
-40~852 (160 Hz to 1.6 sec)44002.3~5.5251100


Similar products
PCA9533 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.