NXP Semiconductors


Select site:

English

PCA9534

Selection guide

Datasheet

PCA9534
(Product Specification)
06-Nov-06, 25 pages, 155 kB

Download all documentation

General description

The PCA9534 is a 16-pin CMOS device that provide 8 bits of General Purpose parallel Input/Output (GPIO) expansion for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. The improvements include higher drive capability, 5 V I/O tolerance, lower supply current, individual I/O configuration, 400 kHz clock frequency, and smaller packaging. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.

The PCA9534 consists of an 8-bit Configuration register (Input or Output selection); 8-bit Input register, 8-bit Output register and an 8-bit Polarity Inversion register (active HIGH or active LOW operation). The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master. Although pin-to-pin and I2C-bus address compatible with the PCF8574 series, software changes are required due to the enhancements and are discussed in Application Note AN469.

The PCA9534 is identical to the PCA9554 except for the removal of the internal I/O pull-up resistor which greatly reduces power consumption when the I/Os are held LOW.

The PCA9534 open-drain interrupt output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine.

Three hardware pins (A0, A1, A2) vary the fixed I2C-bus address and allow up to eight devices to share the same I2C-bus/SMBus.

Features

  • 8-bit I2C-bus GPIO
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant I/Os
  • Polarity Inversion register
  • Active LOW interrupt output
  • Low standby current
  • Noise filter on SCL/SDA inputs
  • No glitch on power-up
  • Internal power-on reset
  • 8 I/O pins which default to 8 inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Offered in four different packages: SO16, TSSOP16, and HVQFN16 (4 x 4 x 0.85 mm and 3 x 3 x 0.85 mm versions)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9534BSPCA9534BS,1189352 750 48118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9534BS
Always Pb-free
PCA9534BS3PCA9534BS3,1189352 830 47118Volume productionSOT758-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9534BS3
Always Pb-free
PCA9534DPCA9534D,1129352 750 49112Volume productionSOT162-1
(SO16)
TubeStandard MarkingPCA9534D
week 45, 2004
PCA9534DPCA9534D,1189352 750 49118Volume productionSOT162-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9534D
week 45, 2004
PCA9534PWPCA9534PW,1129352 750 51112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9534PW
week 48, 2004
PCA9534PWPCA9534PW,1189352 750 51118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9534PW
week 48, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9534BS9352 750 48118  PCA9534BS,118  1.0200ASIASAC - Taiwanyes600007/04/2009Buy onlineOrder samples
    ASIAWPI36,000600007/03/2009Buy online 
    NADIGI-KEY CORPORATION4,780 7/3/2009Buy online 
PCA9534BS39352 830 47118  PCA9534BS3,118        Order samples
PCA9534D9352 750 49112  PCA9534D,112  1.0200NAARROW ELECTRONICS340 7/2/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING2,518 7/2/2009Buy online 
PCA9534D9352 750 49118  PCA9534D,118  1.0200NADIGI-KEY CORPORATION2,559 7/3/2009Buy onlinenot available
    NAMOUSER ELECTRONICS991 7/4/2009Buy online 
    NAFUTURE ELECTRONICS1,000 7/3/2009Buy online 
PCA9534PW9352 750 51112  PCA9534PW,112  1.5600NAFUTURE ELECTRONICS576 7/3/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING2,772 7/2/2009Buy online 
PCA9534PW9352 750 51118  PCA9534PW,118  1.5600NADIGI-KEY CORPORATION2,778 7/3/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,936 7/4/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageINTERRUPTOperating
temp.(Cel)
# of BitsSource Current per bit(mA)I²C-bus(kHz)Operating voltage(VDC)Weak Pull-Up Current Source Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
PCA9534BSSOT629-1
(HVQFN16)
0-1-40~858104002.3~5.5no internal pull up resistor258100
PCA9534BS3SOT758-1
(HVQFN16)
0-1-40~858104002.3~5.5no internal pull up resistor258100
PCA9534DSOT162-1
(SO16)
0-1-40~858104002.3~5.5no internal pull up resistor258100
PCA9534PWSOT403-1
(TSSOP16)
0-1-40~858104002.3~5.5no internal pull up resistor258100


Similar products
PCA9534 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.