NXP Semiconductors


Select site:

English

PCA9535; PCA9535C

Parametric Search

Datasheet

PCA9535; PCA9535C
(Product Specification)
31-Jul-08, 31 pages, 183 kB

Download all documentation

General description

The PCA9535 and PCA9535C are 24-pin CMOS devices that provide 16 bits of General Purpose parallel Input/Output (GPIO) expansion for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. The improvements include higher drive capability, 5 V I/O tolerance, lower supply current, individual I/O configuration, and smaller packaging. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.

The PCA9535 and PCA9535C consist of two 8-bit Configuration (Input or Output selection), Input, Output and Polarity Inversion (active HIGH or active LOW operation) registers. The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the read register can be inverted with the Polarity Inversion register. All registers can be read by the system master. Although pin-to-pin and I2C-bus address compatible with the PCF8575, software changes are required due to the enhancements and are discussed in Application Note AN469.

The PCA9535 is identical to the PCA9555 except for the removal of the internal I/O pull-up resistor which greatly reduces power consumption when the I/Os are held LOW.

The PCA9535C is identical to the PCA9535 except that all the I/O pins are high-impedance open-drain outputs.

The PCA9535 and PCA9535C open-drain interrupt output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine.

Three hardware pins (A0, A1, A2) vary the fixed I2C-bus address and allow up to eight devices to share the same I2C-bus/SMBus. The fixed I2C-bus address of the PCA9535 and PCA9535C are the same as the PCA9555 allowing up to eight of these devices in any combination to share the same I2C-bus/SMBus.

Features

  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant I/Os
  • Polarity Inversion register
  • Active LOW interrupt output
  • Low standby current
  • Noise filter on SCL/SDA inputs
  • No glitch on power-up
  • Internal power-on reset
  • 16 I/O pins which default to 16 inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Offered in four different packages: SO24, TSSOP24, HVQFN24 and HWQFN24

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9535BSPCA9535BS-T9352 739 44118Volume productionSOT616-1
(HVQFN24)
Reel Pack, SMD, 13"Standard MarkingPCA9535BS
Always Pb-free
PCA9535CDPCA9535CD9352 852 71112Volume productionSOT137-1
(SO24)
TubeStandard MarkingPCA9535CD
PCA9535CDPCA9535CD-T9352 852 71118Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13"Standard MarkingPCA9535CD
PCA9535CHFPCA9535CHF-T9352 852 72118Volume productionSOT994-1
(HWQFN24)
Reel Pack, SMD, 13"Standard MarkingPCA9535CHF
PCA9535CPWPCA9535CPW9352 852 73112Volume productionSOT355-1
(TSSOP24)
TubeStandard MarkingPCA9535CPW
PCA9535CPWPCA9535CPW-T9352 852 73118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard MarkingPCA9535CPW
PCA9535DPCA9535D9352 739 45112Volume productionSOT137-1
(SO24)
TubeStandard MarkingPCA9535D
week 11, 2005
PCA9535DPCA9535D-T9352 739 45118Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13"Standard MarkingPCA9535D
week 11, 2005
PCA9535HFPCA9535HF-T9352 844 57118Volume productionSOT994-1
(HWQFN24)
Reel Pack, SMD, 13"Standard MarkingPCA9535HF
Always Pb-free
PCA9535PWPCA9535PW9352 739 46112Volume productionSOT355-1
(TSSOP24)
TubeStandard MarkingPCA9535PW
week 47, 2004
PCA9535PWPCA9535PW-T9352 739 46118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard MarkingPCA9535PW
week 47, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9535BS9352 739  44118  1.2000ASIAWPI6,00008/29/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING6,0008/29/2008 Buy online  
   NADIGI-KEY CORPORATION12,0008/28/2008 Buy online  
   NADIGI-KEY CORPORATION1,7428/28/2008 Buy online  
   NAMOUSER ELECTRONICS4,8068/29/2008 Buy online  
PCA9535CD9352 852  71112       not available
PCA9535CD9352 852  71118        Order samples
PCA9535CHF9352 852  72118       not available
PCA9535CPW9352 852  73112       not available
PCA9535CPW9352 852  73118        Order samples
PCA9535D9352 739  45112  1.3700NADIGI-KEY CORPORATION3,7968/28/2008 Buy online not available
PCA9535D9352 739  45118  1.3700NAMOUSER ELECTRONICS1,5608/29/2008 Buy online not available
PCA9535HF9352 844  57118        Order samples
PCA9535PW9352 739  46112  1.2500NAARROW ELECTRONICS1,2228/27/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING1,6708/29/2008 Buy online  
   NADIGI-KEY CORPORATION3,6338/28/2008 Buy online  
   NAFUTURE ELECTRONICS47,0788/28/2008 Buy online  
PCA9535PW9352 739  46118  1.2500ASIAWPI17,50008/29/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING5,0008/29/2008 Buy online  
   NAFUTURE ELECTRONICS9,0008/28/2008 Buy online  
   NAMOUSER ELECTRONICS6528/29/2008 Buy online  

Parametrics/similar products

Type numberPackageINTERRUPTOperating
temp.(Cel)
# of BitsSource Current per bit(mA)Max. output current (A p-p)I²C-bus(kHz)Operating voltage(VDC)Weak Pull-Up Current Source Max Sink Current per bit(mA)# of Addresses
PCA9535BSSOT616-1
(HVQFN24)
0-1 -40~85 16 10 200 400 2.3~5.5 no internal pull up resistor 25 8
PCA9535DSOT137-1
(SO24)
0-1 -40~85 16 10 200 400 2.3~5.5 no internal pull up resistor 25 8
PCA9535HFSOT994-1
(HWQFN24)
0-1 -40~85 16 10 200 400 2.3~5.5 no internal pull up resistor 25 8
PCA9535PWSOT355-1
(TSSOP24)
0-1 -40~85 16 10 200 400 2.3~5.5 no internal pull up resistor 25 8

Similar products

PCA9535; PCA9535C links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.